03. June 2025
Components

Two Radio Protocols – One Module

Content you may also like

The Skoll-I wireless module combines Bluetooth® Classic und Bluetooth® LE in a compact module.

Würth Elektronik presents its Skoll-I Bluetooth® module

Manufacturer of electronic and electromechanical components, introduces Skoll-I, a compact wireless module that combines both Bluetooth® Classic and Bluetooth® LE (Low Energy) version 5.4 in a single solution. Measuring just 16.6 × 12 × 1.7 mm, the module is already certified for conformity in all major target markets, accelerating the launch of new applications.

Würth Elektronik’s new Bluetooth® Classic / Bluetooth® LE module with integrated antenna is suitable for use in medical devices, industrial automation and control systems, in security technology and IoT clients such as cost-efficient predictive maintenance. These applications typically require energy-efficient operation.

Small and versatile

Combining Bluetooth® Classic and Bluetooth® LE in a compact module offers a unique opportunity for developing devices that need to connect to both legacy and modern devices. Skoll-I also offers an easy way to replace the Puck-I Bluetooth® module, which can no longer be qualified for new developments due to the withdrawal of the Bluetooth 2.0 specification.

Skoll-I complies with Bluetooth® Core Specification Version 5.4 and supports BR, EDR 2/3 Mbps, Bluetooth® LE, and LE 1/2 Mbps. The module is certified to CE, FCC, IC, TELEC, and ETA-WPC standards.

Compelling all-in-one package

The WE Bluetooth® LE Terminal App provides a quick and easy way of testing as well as the basis for developing new, custom apps. Additional services include the Wireless Connectivity software development kit (SDK), the WE UART terminal, and an evaluation board that can be easily connected to a PC to provide access to all module pins for testing.

Immediately available

Skoll-I is now available from stock with no minimum order quantity and is suitable for SMT assembly thanks to its tape-and-reel packaging. Free samples can be requested at any time.

Share:

Content you may also like