WSEN-PADS Absolute Pressure Sensor & EV-Kits

WSEN-PADS Absolute Pressure Sensor & EV-Kits

Characteristics

  • MEMS based piezo-resistive sensing principle
  • Fully calibrated 24 bit pressure output
  • Selectable output data rate up to 200 Hz
  • 128 level FIFO buffer
  • Embedded temperature sensor
  • I²C and SPI digital communication interface
  • Application specific interrupt event setting
  • Temperature range: -40 °C up to +85 °C
  • Sensor Software Development Kit
  • Sensor Arduino Libraries via GitHub

Applications

  • Altimeters and barometers
  • Weather stations
  • GPS navigation enhancement
  • Indoor navigation
  • White goods
  • Wearable devices

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
WSEN-PADS
EV-Kits
Arduino
FeatherWing
Filter article data
Filter by
 show  article in 4 product lines
 article in 4 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
PRANGE min(kPa)
PRANGE max(kPa)
PACC_REL
ODR(Hz)
ODR(Hz)
RESP(bits)
Min. Operating Temperature(°C)
Max. Operating Temperature(°C)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2511223013391
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Board for Absolute Pressure Sensor 
Check availability
2501000201291
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensor FeatherWing 
Check availability
2501000101291
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensor Shield for Arduino 
Check availability
2511020213301
SPECWSEN-PADS, 26 kPa, 126 kPa
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionWSEN-PADS 
Measurement range [min.]26 kPa
Measurement range [max.]126 kPa
Relative accuracy [typ.]±2.5 Pa 
Output data rate [min.]1 Hz
Output data rate [max.]200 Hz
Resolution (ADC) [typ.]24 bits
Min. Operating Temperature-40 °C
Max. Operating Temperature85 °C
Packaging7'' Reel 
Check availability
25110202133011
SPECWSEN-PADS, 26 kPa, 126 kPa
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionWSEN-PADS 
Measurement range [min.]26 kPa
Measurement range [max.]126 kPa
Relative accuracy [typ.]±2.5 Pa 
Output data rate [min.]1 Hz
Output data rate [max.]200 Hz
Resolution (ADC) [typ.]24 bits
Min. Operating Temperature-40 °C
Max. Operating Temperature85 °C
Packaging13'' Reel 
Check availability

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

MEMS sensors

In a microcontroller the typical semiconductor can only control current and voltages. In a Micro-Electro-Mechanical-System (MEMS), additional mechanical structures are used. This means that three-dimensional structures are usually added to the starting material silicon by etching processes. This allows the design of membranes (WSEN-PADS) or movable finger structures (WSEN-ITDS).

Block Diagram

The best way to explain the function of MEMS sensors is a block diagram. The biggest difference to conventional (analog) sensors is that not only the actual measuring cell but also the complete processing can be integrated to achieve a very small sensor system. This eliminates any analog data processing on application level and a digital signal can be used directly by a microcontroller. Since a complete system is combined in one component, a complete factory calibration is also possible.

Videos

MEMS based sensors from Würth Elektronik

Videos

#askLorandt explains: Environmental sensors for pressure, temperature and acceleration

Videos

Würth Elektronik Webinar: Currently under pressure? Discover our new MEMS pressure sensors

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors