Film capacitors, aluminum electrolytic capacitors or MLCCs can be used for the DC link application. Significant differences exist, among other things, with regard to the nominal voltage, the possible capacitance and the design/size of the capacitor. Intermediate circuit applications are e.g. frequency converters, solar inverters and DC chargers in the field of e-mobility. The diagram shows a simplified representation of a three-phase converter.