Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
ETD29 | 37.21 | 35.56 | 31.75 | |||
ETD34 | 40.39 | 39.62 | 31.49 | |||
ETD39 | 45.72 | 44.45 | 37.78 |
LTSpice files
Characteristics
- Transformer with 6 identical windings
- Power up to 300 W possible
- Isolation voltage 500 VDC
- Low leakage inductance
- Operating temperature: –40 °C to +125 °C
Applications
- All kind of switching regulators
- Flyback converters
- Forward converters
- Push-pull converters
- Step-up/step-down converters
- SEPIC converter
Products
All
ETD29
ETD34
ETD39
Order Code | Datasheet | Downloads | Status | LBASE (µH) | IR BASE (A) | ISAT BASE (A) | n | VT (V (AC)) | RDC BASE (mΩ) | LS Base (µH) | Size | Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749197141 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.2 | 3.1 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 45 | 0.32 | ETD29 | gapped | |
749197241 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.5 | 2.91 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 51 | 0.32 | ETD34 | gapped | |
749197341 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 23.7 | 3.2 | 3.25 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 34 | 0.35 | ETD39 | gapped | |
749197131 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 24.3 | 2.2 | 1.83 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 45 | 0.32 | ETD29 | gapped | |
749197231 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 36.1 | 2.5 | 1.58 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 51 | 0.32 | ETD34 | gapped | |
749197331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 39.4 | 3.2 | 1.65 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 34 | 0.35 | ETD39 | gapped | |
749197121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 46.3 | 2.2 | 0.83 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 45 | 0.32 | ETD29 | gapped | |
749197221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 69.4 | 2.5 | 0.67 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 51 | 0.32 | ETD34 | gapped | |
749197111 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 75.1 | 2.2 | 0.4 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 45 | 0.32 | ETD29 | gapped | |
749197321 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 77.3 | 3.2 | 0.68 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 34 | 0.35 | ETD39 | gapped | |
749197211 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 113.8 | 2.5 | 0.33 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 51 | 0.32 | ETD34 | gapped | |
749197311 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 128.5 | 3.2 | 0.32 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 34 | 0.35 | ETD39 | gapped | |
749197101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 195 | 2.2 | 0.25 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 45 | 0.32 | ETD29 | ungapped | |
749197201 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 280 | 2.5 | 0.22 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 51 | 0.32 | ETD34 | ungapped | |
749197301 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 326.7 | 3.2 | 0.2 | 1 : 1 : 1 : 1 : 1 : 1 | 500 | 34 | 0.35 | ETD39 | ungapped |
Order Code | Datasheet |
---|---|
749197141 | SPEC |
749197241 | SPEC |
749197341 | SPEC |
749197131 | SPEC |
749197231 | SPEC |
749197331 | SPEC |
749197121 | SPEC |
749197221 | SPEC |
749197111 | SPEC |
749197321 | SPEC |
749197211 | SPEC |
749197311 | SPEC |
749197101 | SPEC |
749197201 | SPEC |
749197301 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | LBASE (µH) | IR BASE (A) | ISAT BASE (A) | n | VT (V (AC)) | RDC BASE (mΩ) | LS Base (µH) | Size | Type | Samples |
---|