SMT reverse type
Order Code | Datasheet | Downloads | Status | H (mm) | H1 (mm) | Ti | Ø ID (mm) | IR (A) | Tl (mm) | Ø OD (mm) | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 746600135 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 3.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600145 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 4.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600155 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 5.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600135R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 3.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600145R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 4.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600155R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 5.5 | 85 | 5.6 | 10 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600165 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 6.5 | 85 | 5.6 | 12 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 746600165R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | – | 6.5 | 85 | 5.6 | 12 | WP-SMRT REDCUBE SMT Reverse with internal through-hole | |
![]() | 74660013 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M3 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660013R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M3 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M4 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660014R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M4 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660015 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M5 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660015R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M5 | – | 85 | – | 10 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660016 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M6 | – | 85 | – | 12 | WP-SMRT REDCUBE SMT Reverse with internal thread | |
![]() | 74660016R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | M6 | – | 85 | – | 12 | WP-SMRT REDCUBE SMT Reverse with internal thread |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | H1 (mm) | Ti | Ø ID (mm) | IR (A) | Tl (mm) | Ø OD (mm) | Product series | Samples |
---|