OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupREDCUBE TerminalsProduct familyREDCUBE SMTProduct sub-familySMT with internal thread

Filter by values

Order Code Data­sheet Downloads StatusH
(mm)
Ø OD
(mm)
IR
(A)
TiTl
(mm)
Product seriesDesign Kit Samples
746600330SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 3 7 50 M3 4WP-SMBU REDCUBE SMT with internal through-hole thread
746600330RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 3 7 50 M3 4WP-SMBU REDCUBE SMT with internal through-hole thread
746600430SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 3 7 50 M4 4WP-SMBU REDCUBE SMT with internal through-hole thread746701
746600430RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 3 7 50 M4 4WP-SMBU REDCUBE SMT with internal through-hole thread
7466003SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 5 7 50 M3 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466004SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 5 7 50 M4 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466003RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 5 7 50 M3 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466004RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 5 7 50 M4 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466005SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 5 9 70 M5 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466005RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 5 9 70 M5 6WP-SMBU REDCUBE SMT with internal through-hole thread
7466103SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M3 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
7466104SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M4 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
7466203SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M3 4WP-SMBU REDCUBE SMT with internal blind-hole thread
7466204SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M4 4WP-SMBU REDCUBE SMT with internal blind-hole thread
7466103RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M3 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
7466104RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M4 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
7466203RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M3 4WP-SMBU REDCUBE SMT with internal blind-hole thread
7466204RSPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 7 7 50 M4 4WP-SMBU REDCUBE SMT with internal blind-hole thread
7466105SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 7 9 70 M5 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin746701
7466105RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 7 9 70 M5 4WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin
7466205SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 7 9 70 M5 4WP-SMBU REDCUBE SMT with internal blind-hole thread
7466205RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 7 9 70 M5 4WP-SMBU REDCUBE SMT with internal blind-hole thread
Samples
Order Code Data­sheet Downloads StatusH
(mm)
Ø OD
(mm)
IR
(A)
TiTl
(mm)
Product seriesDesign Kit Samples