Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Components
Electromechanical Components
Connectors
Terminal Blocks
Spring Clamp
Pitch 2.50 mm
Filter by values
More filters
Less filters
in
1 product lines
for
Reset all
Filter
Filter by
Delete all
show
articles
in
1 product lines
articles
in
1 product lines
Reset all
1 Product categories
WR-TBL Series 8050 - 2.50 mm Screwless SMT
Pins
2 to 3
Pitch
2.5 mm
Order Code
Datasheet
Downloads
Status
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Product series
Design Kit
Samples
Availability & Sample
691805010302
SPEC
2, Screwless Push In, PCB
Availability
–
Downloads
7 files
EDA models: Components
ZIP
ALT
Altium_WR-TBL_Spring Clamp (rev26a).IntLib
|
37.6 MB
CDS
Cadence_WR-TBL (rev26c).zip
|
436.4 MB
EAG
Eagle_WR-TBL-Spring-Clamp (rev26a).lbr
|
2 MB
KIC
KiCad_WR-TBL (rev26b).zip
|
377.1 MB
CAD files
ZIP
3D
3D_691805010302 (rev1).pdf
|
167.1 KB
IGS
Download_IGES_691805010302 (rev1).iges
|
2.4 MB
STP
Download_STP_691805010302 (rev1).stp
|
529.8 KB
Status
Active
Production is active. Expected lifetime: >10 years.
i
Production is active. Expected lifetime: >10 years.
Pins
2
Application
Screwless Push In
PCB/Cable/Panel
PCB
Modularity
No
Type
Horizontal Cable Entry
Wire Section
24 to 20 (AWG) 0.2 to 0.5 (mm²)
Product series
WR-TBL Series 8050 - 2.50 mm Screwless SMT
Design Kit
691001
–
Check availability
691805010303
SPEC
3, Screwless Push In, PCB
Availability
–
Downloads
7 files
EDA models: Components
ZIP
ALT
Altium_WR-TBL_Spring Clamp (rev26a).IntLib
|
37.6 MB
CDS
Cadence_WR-TBL (rev26c).zip
|
436.4 MB
EAG
Eagle_WR-TBL-Spring-Clamp (rev26a).lbr
|
2 MB
KIC
KiCad_WR-TBL (rev26b).zip
|
377.1 MB
CAD files
ZIP
3D
3D_691805010303 (rev1).pdf
|
194.8 KB
IGS
Download_IGES_691805010303 (rev1).iges
|
2.8 MB
STP
Download_STP_691805010303 (rev1).stp
|
618.8 KB
Status
Active
Production is active. Expected lifetime: >10 years.
i
Production is active. Expected lifetime: >10 years.
Pins
3
Application
Screwless Push In
PCB/Cable/Panel
PCB
Modularity
No
Type
Horizontal
Wire Section
24 to 20 (AWG) 0.2 to 0.5 (mm²)
Product series
WR-TBL Series 8050 - 2.50 mm Screwless SMT
Design Kit
–
–
Check availability
Article information
+ Show more
Availability Forecast
WE item number
Packaging unit
Lead time
–
–
–
weeks
Check
Expected Availability
Opening inventory
Quantity
Current Availability
–
–
Secure your stock and order now with
MyWE
Desired quantity not available or restocking too late?
Simply reach out to our service team about special orders & quantities.
Contact us
Desired quantity available!
Your desired quantity is currently in stock and can be ordered directly through our customer platform MyWE!
to MyWE
Cart
Your cart is empty.
Get samples and quotes