SMA Jack Straight to MCX Plug Straight
- WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm lengthf DC~3 GHz |Cable RG-178/U
- WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316/U
Order Code | Datasheet | Downloads | f | Product series | Samples | |
---|---|---|---|---|---|---|
65503206515303 | SPEC | 3 files | DC~1 GHz | WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length | ||
65503206515304 | SPEC | 3 files | DC~3 GHz | WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-178/U Flexible Cable / 152.4 mm length | ||
65503206515305 | SPEC | 3 files | DC~6 GHz | WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length |
Order Code | Datasheet | |
---|---|---|
65503206515303 | SPEC | |
65503206515304 | SPEC | |
65503206515305 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | f | Product series | Samples |
---|