| 428427320910 | SPEC
| 5 files | 10 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 428427320911 | SPEC
| 5 files | 10 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 429427320910 | SPEC
| 5 files | 10 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 429427320911 | SPEC
| 5 files | 10 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 428427520910 | SPEC
| 5 files | 10 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 428427520911 | SPEC
| 5 files | 10 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 429427520910 | SPEC
| 5 files | 10 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 429427520911 | SPEC
| 5 files | 10 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 428427320916 | SPEC
| 5 files | 16 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 428427320917 | SPEC
| 5 files | 16 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 429427320916 | SPEC
| 5 files | 16 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 429427320917 | SPEC
| 5 files | 16 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Arrow Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 428427520916 | SPEC
| 5 files | 16 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 428427520917 | SPEC
| 5 files | 16 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm | – | |
| 429427520916 | SPEC
| 5 files | 16 | Real Code | None | not specified | Dark Grey | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 429427520917 | SPEC
| 5 files | 16 | Complement Code | None | not specified | Ivory | WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm | – | |
| 714281050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV WS-ROTU Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| 714284050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV WS-ROTU Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| 714286050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV WS-ROTU Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| 714287050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV WS-ROTU Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| 714284060 | SPEC
| 2 files | – | – | None | not specified | – | WS-ROTV WS-ROTU Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |