WA-FCHSN Flat Cable Clamp with Arrow Head
Applications
- With lockable clamp strap
- Snap-in to fix
| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +85 °C |
| Material | PA66 |
| Color | Natural |
| t min | 0.8 mm |
| Flammability Rating | UL94 V-2 |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
Filter by
show in
article in 0 product lines
Reset allArticle information + Show more
Assortments
Articles from this product series can be found in the following assortments: