WA-CHCL Cable Clip

Applications

  • Rounded cable flip
  • Fix with snap rivet or screw
  • Cable damage is prevented by the rounded edges
  • Very rugged, although it is 70% lighter than metal
General Information
Operating Temperature-30 °C up to +85 °C
MaterialNylon 66
ColorNatural
Flammability RatingUL94 V-2
Packaging Properties
PackagingBulk

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
L1(mm)
W(mm)
Ø D(mm)
Ø ID closed(mm)
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WA-CHCL Cable Clip
500912500
SPEC6.4 mm, 6.3 mm, 3.7 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Width6.3 mm
Diameter3.7 mm
Inner Diameter closed3.5 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500910500
SPEC6.8 mm, 6.5 mm, 3.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.8 mm
Width6.5 mm
Diameter3.8 mm
Inner Diameter closed3 mm
Design Kit
–Check availability
WA-CHCL Cable Clip
500911000
SPEC8.2 mm, 9.2 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8.2 mm
Width9.2 mm
Diameter5.4 mm
Inner Diameter closed3 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500911500
SPEC8.5 mm, 9.9 mm, 4.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8.5 mm
Width9.9 mm
Diameter4.4 mm
Inner Diameter closed3 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500912000
SPEC8.9 mm, 13.2 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8.9 mm
Width13.2 mm
Diameter5.4 mm
Inner Diameter closed3 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500913000
SPEC10.2 mm, 10 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.2 mm
Width10 mm
Diameter5.4 mm
Inner Diameter closed4.5 mm
Design Kit
–Check availability
WA-CHCL Cable Clip
500913500
SPEC10.2 mm, 9.3 mm, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.2 mm
Width9.3 mm
Diameter5 mm
Inner Diameter closed6.2 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500914000
SPEC10.5 mm, 9.5 mm, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.5 mm
Width9.5 mm
Diameter5 mm
Inner Diameter closed7.6 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500914500
SPEC12 mm, 9.5 mm, 3.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12 mm
Width9.5 mm
Diameter3.2 mm
Inner Diameter closed8.3 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500915000
SPEC12.4 mm, 9.5 mm, 4.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.4 mm
Width9.5 mm
Diameter4.8 mm
Inner Diameter closed9 mm
Design Kit
–Check availability
WA-CHCL Cable Clip
500915500
SPEC13.2 mm, 12.3 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length13.2 mm
Width12.3 mm
Diameter5.4 mm
Inner Diameter closed9 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500916000
SPEC14.8 mm, 12.5 mm, 4.9 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length14.8 mm
Width12.5 mm
Diameter4.9 mm
Inner Diameter closed11.5 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500916500
SPEC16 mm, 12.9 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16 mm
Width12.9 mm
Diameter5.4 mm
Inner Diameter closed12.8 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500917000
SPEC17.1 mm, 12.9 mm, 4.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length17.1 mm
Width12.9 mm
Diameter4.8 mm
Inner Diameter closed15.5 mm
Design Kit
–Check availability
WA-CHCL Cable Clip
500917500
SPEC20.2 mm, 12.9 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.2 mm
Width12.9 mm
Diameter5.4 mm
Inner Diameter closed17 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500918000
SPEC21.2 mm, 12.9 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length21.2 mm
Width12.9 mm
Diameter5.4 mm
Inner Diameter closed20 mm
Design Kit –
–Check availability
WA-CHCL Cable Clip
500918500
SPEC23.5 mm, 12.9 mm, 5.4 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length23.5 mm
Width12.9 mm
Diameter5.4 mm
Inner Diameter closed24 mm
Design Kit –
–Check availability

Assortments

Articles from this product series can be found in the following assortments: