Design Kit WE-PD SMT Shielded Power Inductor 7345
Order Code 744777
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD SMT Power Inductor, 1 µH, 6.84 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | Rated Current6.84 A | Saturation Current10.2 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 1 µH, 5.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | Rated Current5.3 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 1 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1 µH | Rated Current6 A | Saturation Current10 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current6 A | Saturation Current6.5 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 4.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current4.2 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 4.8 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current4.8 A | Saturation Current8 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 3.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current3.2 A | Saturation Current4 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 3.16 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current3.16 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 3.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current3.6 A | Saturation Current5.5 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 10 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current2 A | Saturation Current2.6 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 10 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current2 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 10 µH, 2.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current2.6 A | Saturation Current3.8 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 15 µH, 1.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current1.6 A | Saturation Current2.2 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 15 µH, 1.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current1.6 A | Saturation Current2.2 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 15 µH, 2.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current2.2 A | Saturation Current3.1 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.41 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.41 A | Saturation Current1.7 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.41 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.41 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.85 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.85 A | Saturation Current2.5 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 47 µH, 1.03 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current1.03 A | Saturation Current1.1 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 47 µH, 1.03 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current1.03 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 47 µH, 1.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current1.3 A | Saturation Current1.7 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.79 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.79 A | Saturation Current0.75 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.79 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.79 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.97 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.97 A | Saturation Current1.2 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 220 µH, 0.44 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current0.44 A | Saturation Current0.54 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 220 µH, 0.44 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current0.44 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 220 µH, 0.63 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current0.63 A | Saturation Current0.81 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.29 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.29 A | Saturation Current0.34 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.29 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.29 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.43 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.43 A | Saturation Current0.55 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.2 A | Saturation Current0.25 A | Size7345 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.2 A | – | Size7345 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.3 A | Saturation Current0.38 A | Size7345 |
