Design Kit WE-PD SMT Power Inductors 1030/1050
Order Code 7447713
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD SMT Power Inductor, 1.5 µH, 6.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current6.2 A | Saturation Current9.5 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 1.5 µH, 10 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1.5 µH | Rated Current10 A | Saturation Current12.5 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 5.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current5.1 A | Saturation Current8.5 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 2.2 µH, 8.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance2.2 µH | Rated Current8.6 A | Saturation Current9.5 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 3.3 µH, 4.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance3.3 µH | Rated Current4.6 A | Saturation Current7.2 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 3.3 µH, 7.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance3.3 µH | Rated Current7.5 A | Saturation Current9 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current4 A | Saturation Current6 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 4.7 µH, 7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance4.7 µH | Rated Current7 A | Saturation Current8 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 5.6 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance5.6 µH | Rated Current6 A | Saturation Current7.2 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 6.8 µH, 5.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance6.8 µH | Rated Current5.2 A | Saturation Current5.8 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 8.2 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance8.2 µH | Rated Current3 A | Saturation Current4.7 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 10 µH, 2.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current2.6 A | Saturation Current4.1 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 10 µH, 4.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance10 µH | Rated Current4.3 A | Saturation Current5 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 15 µH, 2.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current2.2 A | Saturation Current3.4 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 15 µH, 3.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance15 µH | Rated Current3.5 A | Saturation Current4.1 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 22 µH, 1.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current1.7 A | Saturation Current2.7 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 22 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance22 µH | Rated Current3 A | Saturation Current3.6 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 33 µH, 1.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance33 µH | Rated Current1.35 A | Saturation Current2.2 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 33 µH, 2.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance33 µH | Rated Current2.5 A | Saturation Current2.9 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 47 µH, 1.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current1.2 A | Saturation Current1.9 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 47 µH, 2.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance47 µH | Rated Current2.2 A | Saturation Current2.5 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 56 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance56 µH | Rated Current2 A | Saturation Current2.3 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 68 µH, 1.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance68 µH | Rated Current1.1 A | Saturation Current1.6 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 68 µH, 1.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance68 µH | Rated Current1.9 A | Saturation Current2.2 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 82 µH, 0.95 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance82 µH | Rated Current0.95 A | Saturation Current1.5 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 82 µH, 1.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance82 µH | Rated Current1.6 A | Saturation Current1.85 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 100 µH, 0.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current0.9 A | Saturation Current1.4 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 100 µH, 1.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance100 µH | Rated Current1.5 A | Saturation Current1.8 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 150 µH, 1.2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance150 µH | Rated Current1.2 A | Saturation Current1.4 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 220 µH, 1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance220 µH | Rated Current1 A | Saturation Current1.2 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 330 µH, 0.48 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance330 µH | Rated Current0.48 A | Saturation Current0.73 A | Size1030 | ||||
| WE-PD SMT Power Inductor, 330 µH, 0.71 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance330 µH | Rated Current0.71 A | Saturation Current1 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 470 µH, 0.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance470 µH | Rated Current0.6 A | Saturation Current0.82 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 680 µH, 0.51 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance680 µH | Rated Current0.51 A | Saturation Current0.71 A | Size1050 | ||||
| WE-PD SMT Power Inductor, 1000 µH, 0.43 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Inductance1000 µH | Rated Current0.43 A | Saturation Current0.55 A | Size1050 |
