Reference Design MagI³C Power Supply
Reference Design MagI³C Power Supply
VIN 18 to 36 VVOUT 15 VIOUT 2.5 A
Reference Design MagI³C Current Sharing
Reference Design MagI³C Current Sharing
VIN 7 to 50 VVOUT 2.5 to 15 VIOUT 5 A
Reference Design MagI³C Current Source
Reference Design MagI³C Current Source
VIN 4 to 18 VVOUT 1.45 to 14.4 VIOUT 3 A
MagI³C Power FeatherWing
MagI³C Power FeatherWing
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
VIN(V)
VOUT(V)
IOUT(A)
Product series
SamplesAvailability & Sample
SPECMagI³C Power Supply, 18 - 36, 0 - 15
Availability
Downloads2 files

Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMagI³C Power Supply 
Input Voltage 18 - 36
Output Voltage 0 - 15
Output Current2.5 A
Check availability
SPECMagI³C Current Sharing, 7 - 50, 2.5 - 15
Availability
Downloads2 files

Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMagI³C Current Sharing 
Input Voltage 7 - 50
Output Voltage 2.5 - 15
Output Current5 A
Check availability
SPECMagI³C Current Source, 4 - 18, 1.45 - 14.4
Availability
Downloads2 files

Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMagI³C Current Source 
Input Voltage 4 - 18
Output Voltage 1.45 - 14.4
Output Current3 A
Check availability
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability