OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyLoRaWAN®Product seriesDaphnis-I & EV-Kits

Daphnis-I & EV-Kits EXTENDED

LoRaWAN® & Proprietary (P2P, star, mesh) 868 MHz Radio Module

Daphnis-I & EV-Kits

Characteristics

  • Low power long range module based on STM32WLE5CCU6 chip
  • Supports LoRaWAN® and Proprietary (P2P, star, mesh) protocols
  • Easy to use AT command set via UART interface
  • Supports EU868 frequency band
  • Small design size: 15 x 16 x 3 mm
  • Ultra-low power consumption of 63.9 nA in sleep mode
  • 13.4 dBm output power
  • Antenna connection either via UMRF connector or RF pin (2-in-1 module)
  • 8 configurable digital IO pins
  • LoRaWAN® mode is 1.0.4 specification compliant
  • LoRaWAN® mode supports class A, class B and class C
  • Proprietary mode supports broadcast, multicast and 4 byte addressing (unicast)
  • WE UART Terminal

Applications

Smart City / Smart Home

  • Smart Parking | Waste and Water Management | Smart Metering | Traffic and Parking Lighting | Room Occupancy | Temperature and Humidity Monitoring | Condition Monitoring

Agriculture and Healthcare

  • Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Equipment, Infrastructure Monitoring

Automotive & Transport

  • Logistics and Transportation Management | Space Utilization | Fleet Monitoring

Smart Factory / Industrial 4.0

  • Predictive Maintenance | Supply Chain Management | Environment Monitoring

Products

All
Daphnis-I
EV-Kits
FeatherWing
Order Code Data­sheet Man­ual Downloads StatusDescriptionVDD min.
(V)
VDD max.
(V)
ANTConnEvaluation KitRadio ModuleAntenna Offer
2618011181000SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. Daphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module 2 3.6 RF pad, UMRF2618019381001
2618039381001
PDF New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. Daphnis-I FeatherWing Kit
2618019381001
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Daphnis-I2618011181000
Hyperion-I
Order Code Data­sheet
2618011181000SPEC
2618039381001
2618019381001
Offer
Order Code Data­sheet Man­ual Downloads StatusDescriptionVDD min.
(V)
VDD max.
(V)
ANTConnEvaluation KitRadio ModuleAntenna Offer

Videos

LoRa - Interesting Facts about This SubGHz Radio Technology

Videos

Manni Talks- Unboxing the Evaluation Kit