Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupResistorsProduct familyDesign Kits ResistorsDesign kitDesign Kit Anti-Sulfur Resistors SMT

Design Kit Anti-Sulfur Resistors SMT

Order Code 560113

Characteristics

  • Mounting style: SMT-Chip
  • Resistance range: 10 Ω - 10 MΩ
  • Resistance tolerance: ±1 %; ±5 %
  • Rated Power: 0.1 W
  • Sulfur resistant: Tested according to ASTM-B-809
  • Long term reliability
  • Operating Temperature: -55 °C up to +155 °C
  • Size: 0603

Applications

  • Industrial applications
  • IT and communication applications
  • Power Supply and industrial controls
  • Applications in environments with increased sulfur contamination

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Samples
560112116001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors0 Ω +0.05Ω/-0Ω 0.1 1 1.6 0.8 0.45
560112116013SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors10 Ω ±1% 0.1 -200 400 1.6 0.8 0.45
560112116150SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors15 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116125SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors20 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116034SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors33 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116054SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors47 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116133SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors49.9 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116084SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors51 Ω ±5% 0.1 -100 100 1.6 0.8 0.45
560112116142SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors56 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors100 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116119SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors120 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116041SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors150 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116097SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors180 Ω ±5% 0.1 -100 100 1.6 0.8 0.45
560112116126SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors220 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116089SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors240 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors270 Ω ±5% 0.1 -100 100 1.6 0.8 0.45
560112116020SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors330 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116056SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors390 Ω ±5% 0.1 -100 100 1.6 0.8 0.45
560112116067SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors470 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116053SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors560 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116027SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors680 Ω ±5% 0.1 -100 100 1.6 0.8 0.45
560112116101SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors750 Ω ±1% 0.1 -100 100 1.6 0.8 0.45
560112116014SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116070SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1.2 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116065SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1.3 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116038SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1.5 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116032SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1.8 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116091SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors2 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116098SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors2.2 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116061SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors2.4 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors2.7 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors3 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116047SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors3.3 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors3.9 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116093SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors4.02 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116141SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors4.3 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116006SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors4.7 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116132SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors4.99 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116017SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors5.6 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors6.8 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116080SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors7.5 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors8.2 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors10 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116147SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors11 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors12 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116104SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors13 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116035SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors15 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116050SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors18 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116015SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors20 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116022SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors22 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116106SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors24 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116140SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors24.9 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116023SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors27 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116107SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors30 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116030SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors33 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116110SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors39 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors40.2 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116025SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors47 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116112SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors49.9 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116028SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors56 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116064SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors68 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116063SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors75 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116085SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors82 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors100 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116044SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors120 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116072SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors180 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116060SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors200 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116066SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors220 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116039SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors330 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116019SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors470 kΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116074SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors1 MΩ ±1% 0.1 -100 100 1.6 0.8 0.45
560112116117SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WRIS-RSKS Thick Film Resistors10 MΩ ±1% 0.1 -200 200 1.6 0.8 0.45
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesRTol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Samples