WE-PDF SMT Power Inductor
Shielded
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
1045 | 10.2 | 10.2 | 4.2 | SMT | ||
1064 | 10.2 | 10.2 | 6.1 | SMT |
LTSpice files
Characteristics
- Core material: NiZn
- Flat wire power inductor
- Advanced operating temperature: –40 °C up to +150 °C
- Magnetically shielded which results in a low leakage field
- Low self-losses
- High saturation current
- Flat wire coil for lower losses at high frequency ranges
- High Self Resonance Frequency
- Recommended solder profile: Reflow
Applications
- Suitable for high frequency switching regulators
Products
All
1045
1064
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Mount | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447797022 | SPEC0.22 µH, 16 A, 32 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance0.22 µH | Rated Current16 A | Saturation Current32 A | DC Resistance3.5 mΩ | Self Resonant Frequency328 MHz | MountSMT | Design Kit | –Check availability | ||
7447798022 | SPEC0.22 µH, 19 A, 20 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance0.22 µH | Rated Current19 A | Saturation Current20 A | DC Resistance1.95 mΩ | Self Resonant Frequency337 MHz | MountSMT | Design Kit | –Check availability | ||
7447797050 | SPEC0.5 µH, 13.2 A, 23 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance0.5 µH | Rated Current13.2 A | Saturation Current23 A | DC Resistance5 mΩ | Self Resonant Frequency182 MHz | MountSMT | Design Kit | –Check availability | ||
7447798050 | SPEC0.5 µH, 18.5 A, 18 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance0.5 µH | Rated Current18.5 A | Saturation Current18 A | DC Resistance2.65 mΩ | Self Resonant Frequency172 MHz | MountSMT | Design Kit | –Check availability | ||
7447797110 | SPEC1.1 µH, 11.2 A, 16 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.1 µH | Rated Current11.2 A | Saturation Current16 A | DC Resistance6.65 mΩ | Self Resonant Frequency116 MHz | MountSMT | Design Kit | –Check availability | ||
7447798110 | SPEC1.1 µH, 16.5 A, 16 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.1 µH | Rated Current16.5 A | Saturation Current16 A | DC Resistance3.5 mΩ | Self Resonant Frequency104 MHz | MountSMT | Design Kit | –Check availability | ||
7447797180 | SPEC1.8 µH, 9.4 A, 13 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.8 µH | Rated Current9.4 A | Saturation Current13 A | DC Resistance8.4 mΩ | Self Resonant Frequency86 MHz | MountSMT | Design Kit | –Check availability | ||
7447798180 | SPEC1.8 µH, 14.5 A, 12.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.8 µH | Rated Current14.5 A | Saturation Current12.8 A | DC Resistance4.5 mΩ | Self Resonant Frequency74 MHz | MountSMT | Design Kit | –Check availability | ||
7447797250 | SPEC2.5 µH, 8.4 A, 10.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.5 µH | Rated Current8.4 A | Saturation Current10.5 A | DC Resistance10.2 mΩ | Self Resonant Frequency61 MHz | MountSMT | Design Kit | –Check availability | ||
7447798250 | SPEC2.5 µH, 13.7 A, 10.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.5 µH | Rated Current13.7 A | Saturation Current10.1 A | DC Resistance4.95 mΩ | Self Resonant Frequency57 MHz | MountSMT | Design Kit | –Check availability | ||
7447797360 | SPEC3.6 µH, 8.2 A, 8.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.6 µH | Rated Current8.2 A | Saturation Current8.5 A | DC Resistance12.2 mΩ | Self Resonant Frequency55 MHz | MountSMT | Design Kit | –Check availability | ||
7447798360 | SPEC3.6 µH, 12 A, 8.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.6 µH | Rated Current12 A | Saturation Current8.6 A | DC Resistance5.95 mΩ | Self Resonant Frequency46 MHz | MountSMT | Design Kit | –Check availability | ||
7447797470 | SPEC4.7 µH, 6.2 A, 8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current6.2 A | Saturation Current8 A | DC Resistance19.5 mΩ | Self Resonant Frequency45 MHz | MountSMT | Design Kit | –Check availability | ||
7447798470 | SPEC4.7 µH, 9.5 A, 7.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current9.5 A | Saturation Current7.6 A | DC Resistance8.4 mΩ | Self Resonant Frequency44 MHz | MountSMT | Design Kit | –Check availability | ||
7447797620 | SPEC6.2 µH, 5.7 A, 7.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.2 µH | Rated Current5.7 A | Saturation Current7.4 A | DC Resistance22.4 mΩ | Self Resonant Frequency36 MHz | MountSMT | Design Kit | –Check availability | ||
7447798620 | SPEC6.2 µH, 9.4 A, 6.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.2 µH | Rated Current9.4 A | Saturation Current6.7 A | DC Resistance9.5 mΩ | Self Resonant Frequency33 MHz | MountSMT | Design Kit | –Check availability | ||
7447798720 | SPEC7.2 µH, 7.9 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance7.2 µH | Rated Current7.9 A | Saturation Current6 A | DC Resistance12.8 mΩ | Self Resonant Frequency31 MHz | MountSMT | Design Kit | –Check availability | ||
7447797820 | SPEC8.2 µH, 5.05 A, 5.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current5.05 A | Saturation Current5.8 A | DC Resistance28.6 mΩ | Self Resonant Frequency28 MHz | MountSMT | Design Kit | –Check availability | ||
7447798910 | SPEC9.1 µH, 7.35 A, 5.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance9.1 µH | Rated Current7.35 A | Saturation Current5.4 A | DC Resistance14.35 mΩ | Self Resonant Frequency27 MHz | MountSMT | Design Kit | –Check availability | ||
7447798111 | SPEC11 µH, 6.9 A, 5.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance11 µH | Rated Current6.9 A | Saturation Current5.3 A | DC Resistance15.8 mΩ | Self Resonant Frequency25 MHz | MountSMT | Design Kit | –Check availability | ||
7447798131 | SPEC13 µH, 5.85 A, 4.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance13 µH | Rated Current5.85 A | Saturation Current4.5 A | DC Resistance22.5 mΩ | Self Resonant Frequency25 MHz | MountSMT | Design Kit | –Check availability | ||
7447798151 | SPEC15 µH, 5.45 A, 4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current5.45 A | Saturation Current4 A | DC Resistance25.8 mΩ | Self Resonant Frequency19 MHz | MountSMT | Design Kit | –Check availability | ||
7447798181 | SPEC18 µH, 5 A, 3.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current5 A | Saturation Current3.8 A | DC Resistance34.4 mΩ | Self Resonant Frequency18 MHz | MountSMT | Design Kit | –Check availability | ||
7447798221 | SPEC22 µH, 4.7 A, 3.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current4.7 A | Saturation Current3.5 A | DC Resistance37.3 mΩ | Self Resonant Frequency17 MHz | MountSMT | Design Kit | –Check availability | ||
7447798241 | SPEC24 µH, 4.5 A, 3.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance24 µH | Rated Current4.5 A | Saturation Current3.25 A | DC Resistance39.5 mΩ | Self Resonant Frequency16 MHz | MountSMT | Design Kit | –Check availability | ||
7447798271 | SPEC27 µH, 4.3 A, 3.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current4.3 A | Saturation Current3.1 A | DC Resistance42.5 mΩ | Self Resonant Frequency15 MHz | MountSMT | Design Kit | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!



