Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
2 Product categories
WL-SMDC SMT Mono-color Ceramic LED Waterclear
WL-SMDC SMT Mono-color Ceramic LED Waterclear
WL-SMTW SMT Mono-color TOP LED Waterclear
WL-SMTW SMT Mono-color TOP LED Waterclear
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Downloads
Status
Emitting Color
λPeak typ.(nm)
Φe typ.(mW)
VF typ.(V)
Chip Technology
50% typ.(°)
Product series
SamplesAvailability & Sample
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECDeep Blue, 450 nm, 600 mW
Replacement Order Code
Simu­lation
Availability
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Emitting ColorDeep Blue 
Peak Wavelength [typ.]450 nm
Radiant Flux [typ.]600 mW
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]125 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECDeep Blue, 450 nm, 250 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorDeep Blue 
Peak Wavelength [typ.]450 nm
Radiant Flux [typ.]250 mW
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECDeep Blue, 450 nm, 1400 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorDeep Blue 
Peak Wavelength [typ.]450 nm
Radiant Flux [typ.]1400 mW
Forward Voltage [typ.]2.9 V
Viewing Angle Phi 0° [typ.]125 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECFar Red, 730 nm, 350 mW
Replacement Order Code 150353FS74500A
Simu­lation
Availability
Downloads
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Emitting ColorFar Red 
Peak Wavelength [typ.]730 nm
Radiant Flux [typ.]350 mW
Forward Voltage [typ.]1.8 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]125 °
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECFar Red, 730 nm, 110 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorFar Red 
Peak Wavelength [typ.]730 nm
Radiant Flux [typ.]110 mW
Forward Voltage [typ.]2.2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECFar Red, 730 nm, 390 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorFar Red 
Peak Wavelength [typ.]730 nm
Radiant Flux [typ.]390 mW
Forward Voltage [typ.]2.1 V
Viewing Angle Phi 0° [typ.]125 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECHyper Red, 660 nm, 440 mW
Replacement Order Code 150353HS74500A
Simu­lation
Availability
Downloads
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Emitting ColorHyper Red 
Peak Wavelength [typ.]660 nm
Radiant Flux [typ.]440 mW
Forward Voltage [typ.]2.2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]125 °
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECHyper Red, 660 nm, 120 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorHyper Red 
Peak Wavelength [typ.]660 nm
Radiant Flux [typ.]120 mW
Forward Voltage [typ.]2.2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Check availability
WL-SMDC SMT Mono-color Ceramic LED Waterclear
SPECHyper Red, 660 nm, 1050 mW
Replacement Order Code
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Emitting ColorHyper Red 
Peak Wavelength [typ.]660 nm
Radiant Flux [typ.]1050 mW
Forward Voltage [typ.]1.9 V
Viewing Angle Phi 0° [typ.]125 °
Check availability