WE-PDA SMT Shielded Power Inductor
| Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|---|
7332 | SPEC | 7.3 | 7.3 | 3.2 | SMT | ||
7345 | SPEC | 7.3 | 7.3 | 4 | SMT | ||
1260 | SPEC | 12 | 12 | 6 | SMT | ||
1050 | SPEC | 10 | 10 | 5 | SMT |
LTSpice files
Characteristics
- Magnetically shielded version which results in a low leakage field High storage capacity
- Very low self-losses at high switching frequency's
- Wide inductance spectrum available at all sizes
- Core Material: NiZn
- Wire connection: welding technology
- Automotive approved
- Size 1050: Operating temperature -50°C up to +150°C
- Size 7332, 7345, 1260: Operating temperature -40°C up to +125°C
Applications
- Multimedia applications
- Switching regulators with low operating voltages
- Integrated DC/DC-converter
- Perfect suitable for switching regulators with extremely high efficiency
- Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
Products
All
7332
7345
1260
1050
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Mount | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784778010 | SPEC1 µH, 3.5 A, 7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current3.5 A | Saturation Current7 A | DC Resistance36 mΩ | Self Resonant Frequency183.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784777010 | SPEC1 µH, 3.7 A, 8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current3.7 A | Saturation Current8 A | DC Resistance38.5 mΩ | Self Resonant Frequency195 MHz | MountSMT | Design Kit – | –Check availability | ||
784771010 | SPEC1 µH, 9 A, 16.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current9 A | Saturation Current16.5 A | DC Resistance8.5 mΩ | Self Resonant Frequency139.4 MHz | MountSMT | Design Kit | –Check availability | ||
784778022 | SPEC2.2 µH, 3.1 A, 5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current3.1 A | Saturation Current5 A | DC Resistance50 mΩ | Self Resonant Frequency110.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784777022 | SPEC2.2 µH, 2.7 A, 5.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current2.7 A | Saturation Current5.25 A | DC Resistance61 mΩ | Self Resonant Frequency95.2 MHz | MountSMT | Design Kit – | –Check availability | ||
784771022 | SPEC2.2 µH, 7.2 A, 10.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current7.2 A | Saturation Current10.5 A | DC Resistance12.5 mΩ | Self Resonant Frequency82.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784778033 | SPEC3.3 µH, 2.65 A, 3.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current2.65 A | Saturation Current3.7 A | DC Resistance65 mΩ | Self Resonant Frequency71.3 MHz | MountSMT | Design Kit – | –Check availability | ||
784777033 | SPEC3.3 µH, 2.5 A, 4.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current2.5 A | Saturation Current4.7 A | DC Resistance70 mΩ | Self Resonant Frequency87.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784771033 | SPEC3.3 µH, 6.5 A, 9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current6.5 A | Saturation Current9 A | DC Resistance14.5 mΩ | Self Resonant Frequency68.1 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714033 | SPEC3.3 µH, 7.11 A, 9.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current7.11 A | Saturation Current9.4 A | DC Resistance15 mΩ | Self Resonant Frequency29 MHz | MountSMT | Design Kit | –Check availability | ||
784778047 | SPEC4.7 µH, 2.4 A, 3.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current2.4 A | Saturation Current3.1 A | DC Resistance79 mΩ | Self Resonant Frequency52 MHz | MountSMT | Design Kit – | –Check availability | ||
784777047 | SPEC4.7 µH, 2.35 A, 3.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current2.35 A | Saturation Current3.7 A | DC Resistance84 mΩ | Self Resonant Frequency64.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784771047 | SPEC4.7 µH, 6.2 A, 8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current6.2 A | Saturation Current8 A | DC Resistance17.5 mΩ | Self Resonant Frequency49.8 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714047 | SPEC4.7 µH, 6.81 A, 8.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current6.81 A | Saturation Current8.2 A | DC Resistance17 mΩ | Self Resonant Frequency25 MHz | MountSMT | Design Kit – | –Check availability | ||
784778068 | SPEC6.8 µH, 2.3 A, 2.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current2.3 A | Saturation Current2.5 A | DC Resistance94 mΩ | Self Resonant Frequency40.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784777068 | SPEC6.8 µH, 2.2 A, 3.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current2.2 A | Saturation Current3.2 A | DC Resistance98 mΩ | Self Resonant Frequency47.3 MHz | MountSMT | Design Kit – | –Check availability | ||
784771068 | SPEC6.8 µH, 5.5 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current5.5 A | Saturation Current6 A | DC Resistance21.5 mΩ | Self Resonant Frequency25.5 MHz | MountSMT | Design Kit | –Check availability | ||
784778082 | SPEC8.2 µH, 2.2 A, 2.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current2.2 A | Saturation Current2.4 A | DC Resistance103 mΩ | Self Resonant Frequency36.9 MHz | MountSMT | Design Kit – | –Check availability | ||
784777082 | SPEC8.2 µH, 2 A, 2.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current2 A | Saturation Current2.8 A | DC Resistance117 mΩ | Self Resonant Frequency36.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784771082 | SPEC8.2 µH, 5.05 A, 5.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current5.05 A | Saturation Current5.5 A | DC Resistance24 mΩ | Self Resonant Frequency25.2 MHz | MountSMT | Design Kit – | –Check availability | ||
784778100 | SPEC10 µH, 1.85 A, 2.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current1.85 A | Saturation Current2.2 A | DC Resistance126 mΩ | Self Resonant Frequency34.1 MHz | MountSMT | Design Kit – | –Check availability | ||
784777100 | SPEC10 µH, 1.9 A, 2.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current1.9 A | Saturation Current2.6 A | DC Resistance126 mΩ | Self Resonant Frequency32.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784771100 | SPEC10 µH, 5 A, 5.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current5 A | Saturation Current5.25 A | DC Resistance26.5 mΩ | Self Resonant Frequency22.3 MHz | MountSMT | Design Kit | –Check availability | ||
7847714100 | SPEC10 µH, 5.12 A, 5.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current5.12 A | Saturation Current5.6 A | DC Resistance32 mΩ | Self Resonant Frequency16.75 MHz | MountSMT | Design Kit | –Check availability | ||
784778220 | SPEC22 µH, 1.55 A, 1.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.55 A | Saturation Current1.6 A | DC Resistance187 mΩ | Self Resonant Frequency17.2 MHz | MountSMT | Design Kit – | –Check availability | ||
784777220 | SPEC22 µH, 1.4 A, 1.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.4 A | Saturation Current1.8 A | DC Resistance215 mΩ | Self Resonant Frequency18.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784771220 | SPEC22 µH, 3.2 A, 3.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current3.2 A | Saturation Current3.5 A | DC Resistance40 mΩ | Self Resonant Frequency14.9 MHz | MountSMT | Design Kit | –Check availability | ||
7847714220 | SPEC22 µH, 3.13 A, 3.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current3.13 A | Saturation Current3.7 A | DC Resistance75 mΩ | Self Resonant Frequency9.6 MHz | MountSMT | Design Kit | –Check availability | ||
784771330 | SPEC33 µH, 2.8 A, 2.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current2.8 A | Saturation Current2.9 A | DC Resistance62.5 mΩ | Self Resonant Frequency11.5 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714330 | SPEC33 µH, 2.92 A, 3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current2.92 A | Saturation Current3 A | DC Resistance95 mΩ | Self Resonant Frequency8.4 MHz | MountSMT | Design Kit | –Check availability | ||
784778470 | SPEC47 µH, 1.1 A, 1.05 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1.1 A | Saturation Current1.05 A | DC Resistance348 mΩ | Self Resonant Frequency13.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784777470 | SPEC47 µH, 1.15 A, 1.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1.15 A | Saturation Current1.25 A | DC Resistance300 mΩ | Self Resonant Frequency10 MHz | MountSMT | Design Kit – | –Check availability | ||
784771470 | SPEC47 µH, 2.3 A, 2.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current2.3 A | Saturation Current2.5 A | DC Resistance77 mΩ | Self Resonant Frequency10.1 MHz | MountSMT | Design Kit | –Check availability | ||
7847714470 | SPEC47 µH, 2.26 A, 2.45 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current2.26 A | Saturation Current2.45 A | DC Resistance148 mΩ | Self Resonant Frequency6.4 MHz | MountSMT | Design Kit | –Check availability | ||
784771680 | SPEC68 µH, 1.8 A, 2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current1.8 A | Saturation Current2 A | DC Resistance138 mΩ | Self Resonant Frequency8 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714680 | SPEC68 µH, 1.85 A, 1.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current1.85 A | Saturation Current1.9 A | DC Resistance176.4 mΩ | Self Resonant Frequency5.53 MHz | MountSMT | Design Kit | –Check availability | ||
784778101 | SPEC100 µH, 0.72 A, 0.75 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.72 A | Saturation Current0.75 A | DC Resistance720 mΩ | Self Resonant Frequency9.7 MHz | MountSMT | Design Kit – | –Check availability | ||
784777101 | SPEC100 µH, 0.72 A, 0.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.72 A | Saturation Current0.8 A | DC Resistance470 mΩ | Self Resonant Frequency7.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784771101 | SPEC100 µH, 1.5 A, 1.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current1.5 A | Saturation Current1.7 A | DC Resistance174 mΩ | Self Resonant Frequency6.5 MHz | MountSMT | Design Kit | –Check availability | ||
7847714101 | SPEC100 µH, 1.43 A, 1.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current1.43 A | Saturation Current1.6 A | DC Resistance294 mΩ | Self Resonant Frequency4.4 MHz | MountSMT | Design Kit | –Check availability | ||
784778221 | SPEC220 µH, 0.48 A, 0.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.48 A | Saturation Current0.5 A | DC Resistance1620 mΩ | Self Resonant Frequency6.1 MHz | MountSMT | Design Kit – | –Check availability | ||
784777221 | SPEC220 µH, 0.5 A, 0.55 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.5 A | Saturation Current0.55 A | DC Resistance1135 mΩ | Self Resonant Frequency3.9 MHz | MountSMT | Design Kit – | –Check availability | ||
784771221 | SPEC220 µH, 0.99 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.99 A | Saturation Current1.1 A | DC Resistance348 mΩ | Self Resonant Frequency3.9 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714221 | SPEC220 µH, 1.05 A, 1.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current1.05 A | Saturation Current1.2 A | DC Resistance708 mΩ | Self Resonant Frequency2.9 MHz | MountSMT | Design Kit | –Check availability | ||
784771331 | SPEC330 µH, 0.8 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.8 A | Saturation Current0.9 A | DC Resistance594 mΩ | Self Resonant Frequency3.3 MHz | MountSMT | Design Kit | –Check availability | ||
784777331 | SPEC330 µH, 0.4 A, 0.45 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.4 A | Saturation Current0.45 A | DC Resistance1872 mΩ | Self Resonant Frequency4.2 MHz | MountSMT | Design Kit – | –Check availability | ||
7847714331 | SPEC330 µH, 0.9 A, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.9 A | Saturation Current1 A | DC Resistance900 mΩ | Self Resonant Frequency2.4 MHz | MountSMT | Design Kit – | –Check availability | ||
784778471 | SPEC470 µH, 0.3 A, 0.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.3 A | Saturation Current0.35 A | DC Resistance3300 mΩ | Self Resonant Frequency3.9 MHz | MountSMT | Design Kit – | –Check availability | ||
784777471 | SPEC470 µH, 0.35 A, 0.38 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.35 A | Saturation Current0.38 A | DC Resistance2720 mΩ | Self Resonant Frequency2.9 MHz | MountSMT | Design Kit – | –Check availability | ||
784771471 | SPEC470 µH, 0.65 A, 0.75 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.65 A | Saturation Current0.75 A | DC Resistance706 mΩ | Self Resonant Frequency2.9 MHz | MountSMT | Design Kit – | –Check availability | ||
784778102 | SPEC1000 µH, 0.23 A, 0.25 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.23 A | Saturation Current0.25 A | DC Resistance7200 mΩ | Self Resonant Frequency2.5 MHz | MountSMT | Design Kit – | –Check availability | ||
784777102 | SPEC1000 µH, 0.25 A, 0.28 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.25 A | Saturation Current0.28 A | DC Resistance5750 mΩ | Self Resonant Frequency2 MHz | MountSMT | Design Kit – | –Check availability | ||
784771102 | SPEC1000 µH, 0.48 A, 0.53 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.48 A | Saturation Current0.53 A | DC Resistance1705 mΩ | Self Resonant Frequency1.9 MHz | MountSMT | Design Kit – | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Assortments
Articles from this product series can be found in the following assortments:









