WE-GFH High Frequency SMT Inductor
Unshielded
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
2520 | 2.5 | 2 | 1.8 | SMT | ||
3225 | 3.2 | 2.5 | 2.2 | SMT | ||
4532 | 4.5 | 3.2 | 3.2 | SMT |
LTSpice files
Characteristics
- Chip SMT inductance
- Lower RDC for the same type
- Higher current supporting than standard form
- Small type 2.5 mm x 2.0 mm
- Operating temperature: -40°C to +105°C (Size 2520)
- Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )
Applications
- HF Circuits
- HF Filtering Applications
- Acoustic Filtering Applications
Products
All
2520
3225
4532
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(µH) | IR(mA) | RDC max.(mΩ) | Q(%) | fres(MHz) | Mount | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|
7447629010 | SPEC1 µH, 850 mA, 408 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance1 µH | Rated Current850 mA | DC Resistance408 mΩ | Q-Factor20 % | Self Resonant Frequency290 MHz | MountSMT | –Check availability | |
744764901 | SPEC1 µH, 1550 mA, 156 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current1550 mA | DC Resistance156 mΩ | Q-Factor15 % | Self Resonant Frequency175 MHz | MountSMT | –Check availability | |
744766901 | SPEC1 µH, 1900 mA, 110 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current1900 mA | DC Resistance110 mΩ | Q-Factor15 % | Self Resonant Frequency265 MHz | MountSMT | –Check availability | |
7447669012 | SPEC1.2 µH, 1800 mA, 120 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.2 µH | Rated Current1800 mA | DC Resistance120 mΩ | Q-Factor15 % | Self Resonant Frequency180 MHz | MountSMT | –Check availability | |
7447629015 | SPEC1.5 µH, 750 mA, 504 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance1.5 µH | Rated Current750 mA | DC Resistance504 mΩ | Q-Factor20 % | Self Resonant Frequency220 MHz | MountSMT | –Check availability | |
7447649015 | SPEC1.5 µH, 1400 mA, 195 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current1400 mA | DC Resistance195 mΩ | Q-Factor15 % | Self Resonant Frequency100 MHz | MountSMT | –Check availability | |
7447629022 | SPEC2.2 µH, 650 mA, 600 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance2.2 µH | Rated Current650 mA | DC Resistance600 mΩ | Q-Factor20 % | Self Resonant Frequency115 MHz | MountSMT | –Check availability | |
744764902 | SPEC2.2 µH, 1100 mA, 260 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current1100 mA | DC Resistance260 mΩ | Q-Factor15 % | Self Resonant Frequency85 MHz | MountSMT | –Check availability | |
744766902 | SPEC2.2 µH, 1450 mA, 180 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current1450 mA | DC Resistance180 mΩ | Q-Factor15 % | Self Resonant Frequency110 MHz | MountSMT | –Check availability | |
7447629033 | SPEC3.3 µH, 600 mA, 780 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance3.3 µH | Rated Current600 mA | DC Resistance780 mΩ | Q-Factor20 % | Self Resonant Frequency84 MHz | MountSMT | –Check availability | |
744764903 | SPEC3.3 µH, 1050 mA, 325 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current1050 mA | DC Resistance325 mΩ | Q-Factor15 % | Self Resonant Frequency70 MHz | MountSMT | –Check availability | |
744766903 | SPEC3.3 µH, 1300 mA, 220 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current1300 mA | DC Resistance220 mΩ | Q-Factor15 % | Self Resonant Frequency55 MHz | MountSMT | –Check availability | |
7447669039 | SPEC3.9 µH, 1250 mA, 240 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.9 µH | Rated Current1250 mA | DC Resistance240 mΩ | Q-Factor15 % | Self Resonant Frequency50 MHz | MountSMT | –Check availability | |
7447629047 | SPEC4.7 µH, 510 mA, 960 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance4.7 µH | Rated Current510 mA | DC Resistance960 mΩ | Q-Factor20 % | Self Resonant Frequency72 MHz | MountSMT | –Check availability | |
744764904 | SPEC4.7 µH, 800 mA, 520 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current800 mA | DC Resistance520 mΩ | Q-Factor15 % | Self Resonant Frequency55 MHz | MountSMT | –Check availability | |
744766904 | SPEC4.7 µH, 1200 mA, 270 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current1200 mA | DC Resistance270 mΩ | Q-Factor15 % | Self Resonant Frequency47 MHz | MountSMT | –Check availability | |
7447629068 | SPEC6.8 µH, 450 mA, 1200 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance6.8 µH | Rated Current450 mA | DC Resistance1200 mΩ | Q-Factor20 % | Self Resonant Frequency61 MHz | MountSMT | –Check availability | |
744766906 | SPEC6.8 µH, 1025 mA, 300 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current1025 mA | DC Resistance300 mΩ | Q-Factor15 % | Self Resonant Frequency35 MHz | MountSMT | –Check availability | |
7447629100 | SPEC10 µH, 340 mA, 2028 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance10 µH | Rated Current340 mA | DC Resistance2028 mΩ | Q-Factor30 % | Self Resonant Frequency44 MHz | MountSMT | –Check availability | |
744764910 | SPEC10 µH, 500 mA, 1105 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current500 mA | DC Resistance1105 mΩ | Q-Factor30 % | Self Resonant Frequency35 MHz | MountSMT | –Check availability | |
744766910 | SPEC10 µH, 825 mA, 500 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current825 mA | DC Resistance500 mΩ | Q-Factor25 % | Self Resonant Frequency29 MHz | MountSMT | –Check availability | |
7447669112 | SPEC12 µH, 810 mA, 600 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current810 mA | DC Resistance600 mΩ | Q-Factor25 % | Self Resonant Frequency28 MHz | MountSMT | –Check availability | |
7447629150 | SPEC15 µH, 325 mA, 2640 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance15 µH | Rated Current325 mA | DC Resistance2640 mΩ | Q-Factor30 % | Self Resonant Frequency33 MHz | MountSMT | –Check availability | |
7447649115 | SPEC15 µH, 450 mA, 1690 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current450 mA | DC Resistance1690 mΩ | Q-Factor30 % | Self Resonant Frequency30 MHz | MountSMT | –Check availability | |
7447669115 | SPEC15 µH, 800 mA, 700 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current800 mA | DC Resistance700 mΩ | Q-Factor25 % | Self Resonant Frequency24 MHz | MountSMT | –Check availability | |
7447669118 | SPEC18 µH, 700 mA, 800 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance18 µH | Rated Current700 mA | DC Resistance800 mΩ | Q-Factor25 % | Self Resonant Frequency21 MHz | MountSMT | –Check availability | |
7447629220 | SPEC22 µH, 265 mA, 3360 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance22 µH | Rated Current265 mA | DC Resistance3360 mΩ | Q-Factor30 % | Self Resonant Frequency29 MHz | MountSMT | –Check availability | |
7447649122 | SPEC22 µH, 400 mA, 2600 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current400 mA | DC Resistance2600 mΩ | Q-Factor35 % | Self Resonant Frequency22 MHz | MountSMT | –Check availability | |
7447669122 | SPEC22 µH, 650 mA, 900 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current650 mA | DC Resistance900 mΩ | Q-Factor25 % | Self Resonant Frequency20 MHz | MountSMT | –Check availability | |
7447669127 | SPEC27 µH, 575 mA, 1200 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance27 µH | Rated Current575 mA | DC Resistance1200 mΩ | Q-Factor25 % | Self Resonant Frequency17 MHz | MountSMT | –Check availability | |
7447629330 | SPEC33 µH, 210 mA, 5040 mΩ | Availability – | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Inductance33 µH | Rated Current210 mA | DC Resistance5040 mΩ | Q-Factor30 % | Self Resonant Frequency22 MHz | MountSMT | –Check availability | |
7447649133 | SPEC33 µH, 320 mA, 3640 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current320 mA | DC Resistance3640 mΩ | Q-Factor35 % | Self Resonant Frequency20 MHz | MountSMT | –Check availability | |
7447669133 | SPEC33 µH, 525 mA, 1400 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current525 mA | DC Resistance1400 mΩ | Q-Factor25 % | Self Resonant Frequency16.5 MHz | MountSMT | –Check availability | |
7447669139 | SPEC39 µH, 460 mA, 1600 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance39 µH | Rated Current460 mA | DC Resistance1600 mΩ | Q-Factor30 % | Self Resonant Frequency14.5 MHz | MountSMT | –Check availability | |
7447649147 | SPEC47 µH, 250 mA, 5460 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current250 mA | DC Resistance5460 mΩ | Q-Factor35 % | Self Resonant Frequency15 MHz | MountSMT | –Check availability | |
7447669147 | SPEC47 µH, 425 mA, 1900 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current425 mA | DC Resistance1900 mΩ | Q-Factor30 % | Self Resonant Frequency14 MHz | MountSMT | –Check availability | |
7447669156 | SPEC56 µH, 400 mA, 2200 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 µH | Rated Current400 mA | DC Resistance2200 mΩ | Q-Factor30 % | Self Resonant Frequency11 MHz | MountSMT | –Check availability | |
7447649168 | SPEC68 µH, 225 mA, 8450 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current225 mA | DC Resistance8450 mΩ | Q-Factor40 % | Self Resonant Frequency12 MHz | MountSMT | –Check availability | |
7447669168 | SPEC68 µH, 350 mA, 2600 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current350 mA | DC Resistance2600 mΩ | Q-Factor30 % | Self Resonant Frequency10.5 MHz | MountSMT | –Check availability | |
7447669182 | SPEC82 µH, 300 mA, 3500 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current300 mA | DC Resistance3500 mΩ | Q-Factor30 % | Self Resonant Frequency10 MHz | MountSMT | –Check availability | |
744764920 | SPEC100 µH, 160 mA, 10140 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current160 mA | DC Resistance10140 mΩ | Q-Factor45 % | Self Resonant Frequency10 MHz | MountSMT | –Check availability | |
744766920 | SPEC100 µH, 275 mA, 4000 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current275 mA | DC Resistance4000 mΩ | Q-Factor40 % | Self Resonant Frequency8.5 MHz | MountSMT | –Check availability | |
7447669212 | SPEC120 µH, 235 mA, 4500 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance120 µH | Rated Current235 mA | DC Resistance4500 mΩ | Q-Factor40 % | Self Resonant Frequency8 MHz | MountSMT | –Check availability | |
7447669218 | SPEC180 µH, 220 mA, 7500 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance180 µH | Rated Current220 mA | DC Resistance7500 mΩ | Q-Factor40 % | Self Resonant Frequency6.5 MHz | MountSMT | –Check availability | |
7447669220 | SPEC220 µH, 200 mA, 9000 mΩ | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current200 mA | DC Resistance9000 mΩ | Q-Factor40 % | Self Resonant Frequency6 MHz | MountSMT | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos
How to choose the right coil type (inductor)?!



