WE-STAR-TEC

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –50 °C to +105 °C
  • Core material: NiZn

Applications

  • EMC ferrite for the additional EMI suppression in the frequency area from 1 MHz to 1 GHz
  • Fastening for round cables with diameter 2.0 mm to 25.0 mm or if winded more turns through the ferrite
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
L(mm)
W(mm)
H(mm)
Color
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
SamplesAvailability & Sample
WE-STAR-TEC
74271140
SPEC2 - 3, 92 Ω, 178 Ω
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Cable Diameter 2 - 3
Impedance @ 25 MHz 1 turn92 Ω
Impedance @ 100 MHz 1 turn178 Ω
Material4 W 620 
Length32.6 mm
Width19 mm
Height13 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271140S
SPEC2 - 3, 92 Ω, 178 Ω
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Cable Diameter 2 - 3
Impedance @ 25 MHz 1 turn92 Ω
Impedance @ 100 MHz 1 turn178 Ω
Material4 W 620 
Length32.6 mm
Width19 mm
Height13 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271142
SPEC3.5 - 5, 92 Ω, 178 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 3.5 - 5
Impedance @ 25 MHz 1 turn92 Ω
Impedance @ 100 MHz 1 turn178 Ω
Material4 W 620 
Length32.6 mm
Width19 mm
Height13 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271142S
SPEC3.5 - 5, 92 Ω, 178 Ω
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 3.5 - 5
Impedance @ 25 MHz 1 turn92 Ω
Impedance @ 100 MHz 1 turn178 Ω
Material4 W 620 
Length32.6 mm
Width19 mm
Height13 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271111
SPEC3.5 - 5, 175 Ω, 316 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 3.5 - 5
Impedance @ 25 MHz 1 turn175 Ω
Impedance @ 100 MHz 1 turn316 Ω
Material4 W 620 
Length41 mm
Width23.4 mm
Height18 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271111S
SPEC3.5 - 5, 175 Ω, 316 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 3.5 - 5
Impedance @ 25 MHz 1 turn175 Ω
Impedance @ 100 MHz 1 turn316 Ω
Material4 W 620 
Length41 mm
Width23.4 mm
Height18 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271112
SPEC4.5 - 6, 175 Ω, 316 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 6
Impedance @ 25 MHz 1 turn175 Ω
Impedance @ 100 MHz 1 turn316 Ω
Material4 W 620 
Length41 mm
Width23.4 mm
Height18 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271112S
SPEC4.5 - 6, 175 Ω, 316 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 4.5 - 6
Impedance @ 25 MHz 1 turn175 Ω
Impedance @ 100 MHz 1 turn316 Ω
Material4 W 620 
Length41 mm
Width23.4 mm
Height18 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271131
SPEC6 - 7.5, 125 Ω, 235 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 6 - 7.5
Impedance @ 25 MHz 1 turn125 Ω
Impedance @ 100 MHz 1 turn235 Ω
Material4 W 620 
Length40 mm
Width24 mm
Height20 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271131S
SPEC6 - 7.5, 125 Ω, 235 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 6 - 7.5
Impedance @ 25 MHz 1 turn125 Ω
Impedance @ 100 MHz 1 turn235 Ω
Material4 W 620 
Length40 mm
Width24 mm
Height20 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271132
SPEC7 - 8.5, 125 Ω, 235 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 7 - 8.5
Impedance @ 25 MHz 1 turn125 Ω
Impedance @ 100 MHz 1 turn235 Ω
Material4 W 620 
Length40 mm
Width24 mm
Height20 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271132S
SPEC7 - 8.5, 125 Ω, 235 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 7 - 8.5
Impedance @ 25 MHz 1 turn125 Ω
Impedance @ 100 MHz 1 turn235 Ω
Material4 W 620 
Length40 mm
Width24 mm
Height20 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271221
SPEC8.5 - 10.5, 158 Ω, 278 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 10.5
Impedance @ 25 MHz 1 turn158 Ω
Impedance @ 100 MHz 1 turn278 Ω
Material4 W 620 
Length41.6 mm
Width33.5 mm
Height28.4 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271221S
SPEC8.5 - 10.5, 158 Ω, 278 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 8.5 - 10.5
Impedance @ 25 MHz 1 turn158 Ω
Impedance @ 100 MHz 1 turn278 Ω
Material4 W 620 
Length41.6 mm
Width33.5 mm
Height28.4 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271222
SPEC10.5 - 12.5, 158 Ω, 278 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 10.5 - 12.5
Impedance @ 25 MHz 1 turn158 Ω
Impedance @ 100 MHz 1 turn278 Ω
Material4 W 620 
Length41.6 mm
Width33.5 mm
Height28.4 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271222S
SPEC10.5 - 12.5, 158 Ω, 278 Ω
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 10.5 - 12.5
Impedance @ 25 MHz 1 turn158 Ω
Impedance @ 100 MHz 1 turn278 Ω
Material4 W 620 
Length41.6 mm
Width33.5 mm
Height28.4 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271151
SPEC12 - 15, 200 Ω, 330 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 12 - 15
Impedance @ 25 MHz 1 turn200 Ω
Impedance @ 100 MHz 1 turn330 Ω
Material4 W 620 
Length48.4 mm
Width38.8 mm
Height35 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271151S
SPEC12 - 15, 200 Ω, 330 Ω
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 12 - 15
Impedance @ 25 MHz 1 turn200 Ω
Impedance @ 100 MHz 1 turn330 Ω
Material4 W 620 
Length48.4 mm
Width38.8 mm
Height35 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271211
SPEC17 - 21, 210 Ω, 335 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 17 - 21
Impedance @ 25 MHz 1 turn210 Ω
Impedance @ 100 MHz 1 turn335 Ω
Material4 W 620 
Length55.4 mm
Width46.5 mm
Height43 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271211S
SPEC17 - 21, 210 Ω, 335 Ω
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 17 - 21
Impedance @ 25 MHz 1 turn210 Ω
Impedance @ 100 MHz 1 turn335 Ω
Material4 W 620 
Length55.4 mm
Width46.5 mm
Height43 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271251
SPEC22 - 25, 270 Ω, 420 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 22 - 25
Impedance @ 25 MHz 1 turn270 Ω
Impedance @ 100 MHz 1 turn420 Ω
Material4 W 620 
Length61.3 mm
Width59.5 mm
Height55 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability
WE-STAR-TEC
74271251S
SPEC22 - 25, 270 Ω, 420 Ω
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Cable Diameter 22 - 25
Impedance @ 25 MHz 1 turn270 Ω
Impedance @ 100 MHz 1 turn420 Ω
Material4 W 620 
Length61.3 mm
Width59.5 mm
Height55 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
STAR-CLIP Fixation
Check availability

Assortments

Articles from this product series can be found in the following assortments: