 | 62701021621 | 10, 12.7 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701021721 | 10, 12.7 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62731020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62701221621 | 12, 13.97 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | | |
 | 62701221721 | 12, 13.97 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701220621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | | |
 | 62731220621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62701421621 | 14, 15.24 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701421721 | 14, 15.24 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62731420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62701621621 | 16, 16.51 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701621721 | 16, 16.51 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62701620621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62731620621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62702021621 | 20, 19.05 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702021721 | 20, 19.05 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62732020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62702421621 | 24, 21.59 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702421721 | 24, 21.59 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62732420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62702621621 | 26, 22.86 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702621721 | 26, 22.86 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62702620621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62732620621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62703021621 | 30, 25.4 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62703021721 | 30, 25.4 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62703020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62733020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62703421621 | 34, 27.94 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62703421721 | 34, 27.94 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62703420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62733420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62704021621 | 40, 31.75 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | |
 | 62704021721 | 40, 31.75 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | |
 | 62704020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | |
 | 62734020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with – | Design Kit – | |
 | 62704421621 | 44, 34.29 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62704421721 | 44, 34.29 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62704420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62734420621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62705021621 | 50, 38.1 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62705021721 | 50, 38.1 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62705020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62735020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |
 | 62706021621 | 60, 44.45 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62706021721 | 60, 44.45 mm, 1 A | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | | Design Kit – | |
 | 62736020621 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | | Design Kit – | |