Daphnis-I & EV-Kits
EXTENDEDLoRaWAN® & Proprietary (P2P, star, mesh) 868 MHz Radio Module
Characteristics
- Low power long range module based on STM32WLE5CCU6 chip
- Supports LoRaWAN® and Proprietary (P2P, star, mesh) protocols
- Easy to use AT command set via UART interface
- Supports EU868 frequency band
- Small design size: 15 x 16 x 3 mm
- Ultra-low power consumption of 63.9 nA in sleep mode
- 13.4 dBm output power
- Antenna connection either via UMRF connector or RF pin (2-in-1 module)
- 8 configurable digital IO pins
- LoRaWAN® mode is 1.0.4 specification compliant
- LoRaWAN® mode supports class A, class B and class C
- Proprietary mode supports broadcast, multicast and 4 byte addressing (unicast)
- WE UART Terminal
Applications
- Smart City / Smart Home
- Smart Parking | Waste and Water Management | Smart Metering | Traffic and Parking Lighting | Room Occupancy | Temperature and Humidity Monitoring | Condition Monitoring
- Agriculture and Healthcare
- Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Equipment, Infrastructure Monitoring
- Automotive & Transport
- Logistics and Transportation Management | Space Utilization | Fleet Monitoring
- Smart Factory / Industrial 4.0
- Predictive Maintenance | Supply Chain Management | Environment Monitoring
Application Notes
Products
All
Daphnis-I
EV-Kits
FeatherWing
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Manual | Downloads | Status | Description | VDD min.(V) | VDD max.(V) | ANTConn | Evaluation Kit | Radio Module | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
2618011181000 | SPECDaphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module, 2 V, 3.6 V | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionDaphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module | Operating Supply Voltage Min.2 V | Operating Supply Voltage Max.3.6 V | Antenna Connector TypeRF pad, UMRF | Evaluation Kit | Radio Module – | –Check availability | ||
2618039381001 | – | Availability – | Downloads– | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | DescriptionDaphnis-I FeatherWing Kit | – | – | – | Evaluation Kit – | Radio Module – | –Check availability | |
2618019381001 | – | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionEV-Kit Daphnis-I | – | – | – | Evaluation Kit – | Radio Module | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Products of interest
Antenna
Videos
LoRa - Interesting Facts about This SubGHz Radio Technology



