Thyone-I & EV-Kits

Radio Module 2.4 GHz

Thyone-I & EV-Kits
Thyone-I & EV-Kits

Characteristics

  • Range up to 750 m
  • Smart antenna configuration (2-in-1 Module)
  • Nano SIM size
  • Broadcast, Multicast and 4 byte addressing (Unicast)
  • End-to-end payload throughput up to 400 kbit/s
  • Integrated radio profiles for 125, 500, 1000 and 2000 kbit/s, gross
  • CE, FCC, IC, TELEC
  • 6 configurable digital IO pins (local & remote)
  • MESH networking capable
  • Encryption (AES128)
  • Transparent mode: serial-to-radio
  • Wireless Connectivity SDK
  • Thyone-I Firmware Update
  • Product of interest: Proteus-III, pin-compatible Bluetooth® LE radio module available for smart mobile devices

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Thyone-I
EV-Kits
EV-Kits Long Range
Family Boards
FeatherWing
Mini Boards
USB radio stick
Filter article data
Filter by
 show  articles in 7 product lines
 articles in 7 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Radio Module
USB Radio Stick
Evaluation Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2611019021001
–
Replacement Order Code–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thyone-I 
–
–
–
–
–
–
–
–
–
–
–
–
–
Radio Module
USB Radio Stick
Evaluation Kit –
–Check availability
2611017221001
–
Replacement Order Code–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thyone-I Long Range 
–
–
–
–
–
–
–
–
–
–
–
–
–
Radio Module
USB Radio Stick –
Evaluation Kit –
–Check availability
2611149021001
–
Replacement Order Code–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionFamily EV-Board Thyone-I 2.4 GHz 
–
–
–
–
–
–
–
–
–
–
–
–
–
Radio Module
USB Radio Stick –
Evaluation Kit –
–Check availability
2611079021001
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
–
Replacement Order Code 2611149021001
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMini-EV Board Thyone-I 
–
–
–
–
–
–
–
–
–
–
–
–
–
Radio Module
USB Radio Stick
Evaluation Kit –
2611179024021
–
Replacement Order Code–
Simu­lation–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionSetebos-I FeatherWing 
–
–
–
–
–
–
–
–
–
–
–
–
–
Radio Module –
USB Radio Stick –
Evaluation Kit –
–Check availability
2611011021000
SPECThyone-I, 2403 - 2479, 750 m
Replacement Order Code–
Simu­lation
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionThyone-I 
Frequency Range 2403 - 2479
Line of Sight Range750 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-98 dBm
Output Power 50 Ohm6 dBm
RX sensitivity max.-100 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.2000 kbps
Antenna Connector TypeRF pad and internal antenna 
–
–
–
Radio Module –
USB Radio Stick
–Check availability
2611036021001
SPECThyone-I USB radio stick, 2403 - 2479, 250 m
Replacement Order Code–
Simu­lation
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionThyone-I USB radio stick 
Frequency Range 2403 - 2479
Line of Sight Range250 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-92 dBm
–
–
–
–
RF Bitrate max.2000 kbps
Antenna Connector Typeinternal antenna 
Length67.75 mm
Width23.65 mm
Height12 mm
Radio Module
USB Radio Stick –
–Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

This tool provides the possibility to update the firmware of a Thyone radio module via the UART interface. It requires an exclusive connection of UART RX, TX RTS and CTS to a com port on the Windows PC. Firmware images for Thyone and Thyone Bootloader in the most recent version come included in the package and can be installed with a couple mouse clicks on the Thyone module connected to the PC. For more information regarding firmware updates on Thyone refer to the product user manual.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Thyone-I Firmware Update Image - This firmware image can be used to update the firmware of the Thyone-I via UART using a Windows PC. For more details refer to the chapter “Firmware update” of the Thyone-I user manual.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Comparison 2.4 GHz modules Thyone-I and Thyone-e

Graphic with different RF profiles
Table comparing Thyone-I and Thyone-e

Videos

Manni Talks - Flooding mesh with the Thyone-I radio module: explained and demonstrated

Videos

Thyone-I: the proprietary 2.4 GHz radio module with GPIO control

Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks - Serial Interfaces