![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Thebe-II incl. ext. antenna | – | – | – | – | – | – | – | – | – | – | – | – | – | | | USB Radio Stick – | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Tarvos-III incl. ext. antenna | – | – | – | – | – | – | – | – | – | – | – | – | – | | | | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Themisto-I incl. ext. antenna | – | – | – | – | – | – | – | – | – | – | – | – | – | | | USB Radio Stick – | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Thyone-I | – | – | – | – | – | – | – | – | – | – | – | – | – | | | | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Thyone-I Long Range | – | – | – | – | – | – | – | – | – | – | – | – | – | | | USB Radio Stick – | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Telesto-III RF pad incl. ext. antenna | – | – | – | – | – | – | – | – | – | – | – | – | – | | | | Evaluation Kit – | |
![Thebe-II & EV-Kits]() | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionFamily EV-Board Thyone-I 2.4 GHz | – | – | – | – | – | – | – | – | – | – | – | – | – | | | USB Radio Stick – | Evaluation Kit – | |
 | | – | Replacement Order Code– | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionSetebos-I FeatherWing | – | – | – | – | – | – | – | – | – | – | – | – | – | | Radio Module – | USB Radio Stick – | Evaluation Kit – | |
 | 2607021181000iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | SPECTarvos-II, 868 - 870, 2000 m | Replacement Order Code 2609011081000 | Simulation– | | | Downloads– | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionTarvos-II | Frequency Range 868 - 870 | Line of Sight Range2000 m | – | – | Output Power 50 Ohm14 dBm | RX sensitivity max.-117 dBm | Operating Supply Voltage Min.2 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.100 kbps | – | Length17 mm | Width27 mm | Height3.8 mm | | Radio Module – | | Evaluation Kit – | |
 | | SPECTarvos-II USB radio stick, 868 - 970, 2000 m | Replacement Order Code– | | | | Downloads2 files | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionTarvos-II USB radio stick | Frequency Range 868 - 970 | Line of Sight Range2000 m | – | – | Output Power 50 Ohm14 dBm | RX sensitivity max.-117 dBm | – | – | RF Bitrate max.100 kbps | Antenna Connector TypeSMA connector | Length74 mm | Width23.65 mm | Height12 mm | | | USB Radio Stick – | Evaluation Kit – | |
 | | SPECTarvos-III with integrated antenna, 863 - 870, 300 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionTarvos-III with integrated antenna | Frequency Range 863 - 870 | Line of Sight Range300 m | Output Power e.r.p.-8 dBm | RX sensitivity e.r.p.-104 dBm | – | – | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.8 V | RF Bitrate max.400 kbps | – | Length17 mm | Width27 mm | Height3.2 mm | | Radio Module – | | Evaluation Kit – | |
 | | SPECTarvos-III with 50 Ohm RF pad, 863 - 870, 10000 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionTarvos-III with 50 Ohm RF pad | Frequency Range 863 - 870 | Line of Sight Range10000 m | – | – | Output Power 50 Ohm14 dBm | RX sensitivity max.-124 dBm | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.8 V | RF Bitrate max.400 kbps | – | Length17 mm | Width27 mm | Height3.2 mm | | Radio Module – | | | |
 | | SPECTarvos-III USB radio stick, 863 - 870, 10000 m | Replacement Order Code– | | | | Downloads2 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionTarvos-III USB radio stick | Frequency Range 863 - 870 | Line of Sight Range10000 m | – | – | Output Power 50 Ohm14 dBm | RX sensitivity max.-124 dBm | – | – | RF Bitrate max.400 kbps | Antenna Connector TypeSMA connector | Length74 mm | Width23.65 mm | Height12 mm | | | USB Radio Stick – | | |
 | 2607021191000iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | SPECTelesto-I, 902.5 - 927.5, 550 m | Replacement Order Code 2609011091000 | Simulation– | | | Downloads– | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionTelesto-I | Frequency Range 902.5 - 927.5 | Line of Sight Range550 m | – | – | Output Power 50 Ohm-2 dBm | RX sensitivity max.-106 dBm | Operating Supply Voltage Min.2 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.100 kbps | – | Length17 mm | Width27 mm | Height3.8 mm | | Radio Module – | | Evaluation Kit – | |
 | | SPECTelesto-I USB radio stick, 902.5 - 927.5, 550 m | Replacement Order Code– | | | | Downloads2 files | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionTelesto-I USB radio stick | Frequency Range 902.5 - 927.5 | Line of Sight Range550 m | – | – | Output Power 50 Ohm-2 dBm | RX sensitivity max.-106 dBm | – | – | RF Bitrate max.100 kbps | Antenna Connector TypeSMA connector | Length74 mm | Width23.65 mm | Height12 mm | | | USB Radio Stick – | Evaluation Kit – | |
 | | SPECTelesto-III with integrated antenna, 902.5 - 927.5, 40 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionTelesto-III with integrated antenna | Frequency Range 902.5 - 927.5 | Line of Sight Range40 m | Output Power e.r.p.-8 dBm | RX sensitivity e.r.p.-74 dBm | – | – | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.8 V | RF Bitrate max.400 kbps | – | Length17 mm | Width27 mm | Height3.2 mm | | Radio Module – | | Evaluation Kit – | |
 | | SPECTelesto-III with 50 Ohm RF pad, 902.5 - 927.5, 800 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionTelesto-III with 50 Ohm RF pad | Frequency Range 902.5 - 927.5 | Line of Sight Range800 m | – | – | Output Power 50 Ohm14 dBm | RX sensitivity max.-99 dBm | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.8 V | RF Bitrate max.400 kbps | – | Length17 mm | Width27 mm | Height3.2 mm | | Radio Module – | | | |
 | | SPECThebe-II, 869.4 - 869.65, 20000 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionThebe-II | Frequency Range 869.4 - 869.65 | Line of Sight Range20000 m | – | – | Output Power 50 Ohm27 dBm | RX sensitivity max.-124 dBm | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.7 V | RF Bitrate max.100 kbps | Antenna Connector TypeRF pad | Length27 mm | Width17 mm | Height3.8 mm | | Radio Module – | USB Radio Stick – | | |
 | | SPECThemisto-I, 902.5 - 927.5, 10500 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionThemisto-I | Frequency Range 902.5 - 927.5 | Line of Sight Range10500 m | – | – | Output Power 50 Ohm25 dBm | RX sensitivity max.-111 dBm | Operating Supply Voltage Min.2.2 V | Operating Supply Voltage Max.3.7 V | RF Bitrate max.400 kbps | Antenna Connector TypeRF pad | Length17 mm | Width27 mm | Height3.8 mm | | Radio Module – | USB Radio Stick – | | |
 | | SPECThetis-I, 2402 - 2480, 400 mNot recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | Replacement Order Code– | | | | Downloads5 files | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionThetis-I | Frequency Range 2402 - 2480 | Line of Sight Range400 m | Output Power e.r.p.4 dBm | RX sensitivity e.r.p.-90 dBm | Output Power 50 Ohm6 dBm | – | Operating Supply Voltage Min.1.8 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.1000 kbps | Antenna Connector TypeRF pad and internal antenna | – | – | – | | Radio Module – | | Evaluation Kit – | |
 | | SPECThetis-I USB radio stick, 2402 - 2480, 315 mNot recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | Replacement Order Code– | | | | Downloads– | StatusNRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | DescriptionThetis-I USB radio stick | Frequency Range 2402 - 2480 | Line of Sight Range315 m | – | – | – | – | – | – | RF Bitrate max.1000 kbps | Antenna Connector Typeinternal antenna | Length68 mm | Width24 mm | Height12 mm | | | USB Radio Stick – | Evaluation Kit – | |
 | | SPECThyone-I, 2403 - 2479, 750 m | Replacement Order Code– | | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionThyone-I | Frequency Range 2403 - 2479 | Line of Sight Range750 m | Output Power e.r.p.4 dBm | RX sensitivity e.r.p.-98 dBm | Output Power 50 Ohm6 dBm | RX sensitivity max.-100 dBm | Operating Supply Voltage Min.1.8 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.2000 kbps | Antenna Connector TypeRF pad and internal antenna | – | – | – | | Radio Module – | | | |
 | | SPECThyone-I USB radio stick, 2403 - 2479, 250 m | Replacement Order Code– | | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionThyone-I USB radio stick | Frequency Range 2403 - 2479 | Line of Sight Range250 m | Output Power e.r.p.4 dBm | RX sensitivity e.r.p.-92 dBm | – | – | – | – | RF Bitrate max.2000 kbps | Antenna Connector Typeinternal antenna | Length67.75 mm | Width23.65 mm | Height12 mm | | | USB Radio Stick – | | |