![Daphnis-I & EV-Kits]() | | SPECDaphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module, 863 - 870, 25 km | Simulation– | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionDaphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module | Frequency Range 863 - 870 | Line of Sight Range25 km | – | – | Output Power 50 Ohm13.4 dBm | Operating Supply Voltage Min.2 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.50 kbps | Antenna Connector TypeRF pad, UMRF | – | – | – | | | Radio Module – | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Daphnis-I | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4 | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | Radio Module – | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionEV-Kit Setebos-I | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | Radio Module – | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionFamily EV-Board Setebos-I 2.4 GHz | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | | |
![Daphnis-I & EV-Kits]() | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionMini-EV Board Stephano-I & Orthosie-I | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | | |
 | | SPECSetebos-I, 2402 - 2480, 0.6 km | | | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionSetebos-I | Frequency Range 2402 - 2480 | Line of Sight Range0.6 km | Output Power e.r.p.4 dBm | RX sensitivity e.r.p.-98 dBm | Output Power 50 Ohm6 dBm | Operating Supply Voltage Min.1.8 V | Operating Supply Voltage Max.3.6 V | RF Bitrate max.2000 kbps | Antenna Connector TypeRF pad and internal antenna | – | – | – | | | Radio Module – | |
 | | – | Simulation– | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionSetebos-I FeatherWing | – | – | – | – | – | – | – | – | – | – | – | – | | Evaluation Kit – | Radio Module – | |
 | | SPECSkoll-I, 2402 - 2480, 0.35 km | Simulation– | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionSkoll-I | Frequency Range 2402 - 2480 | Line of Sight Range0.35 km | Output Power e.r.p.2.4 dBm | RX sensitivity e.r.p.-91 dBm | – | – | – | RF Bitrate max.1 kbps | Antenna Connector TypeIntegrated PCB (integrated PCB antenna) | Length12 mm | Width8 mm | Height2 mm | | Evaluation Kit – | Radio Module – | |
 | | | Simulation– | | | Downloads5 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | DescriptionStephano-I | – | – | – | – | – | – | – | – | Antenna Connector TypeInternal antenna | – | – | – | | | Radio Module – | |