MagI³C-LDHM LED Step Down High Current Module
MagI³C-LDHM LED Step Down High Current Module
VIN 4.5 to 60 V VOUT 4.5 to 60 V IOUT 0.45 A
Evaluation Boards
Evaluation Boards
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Product series
Evaluation Kit
Power Module
Samples
MagI³C-LDHM LED Step Down High Current Module 4.5 - 60, 4.5 - 60, 0.45 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 60
Output Voltage 4.5 - 60
Output Current 0.45 A
Evaluation Kit
Power Module
MagI³C-LDHM LED Step Down High Current Module 4.5 - 60, 4.5 - 60, 0.45 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 60
Output Voltage 4.5 - 60
Output Current 0.45 A
Product series Evaluation Boards
Evaluation Kit
Power Module

Additional Information

Title page of the document Additional Information Power Modules

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.