Digital Isolators with Integrated Power

Filter by values
 article  in  2 product lines  for
Reset all
Filter
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
2 Product categories
WPME-CDIP Capacitive Digital Isolator Powered
WPME-CDIP Capacitive Digital Isolator Powered
Channels 4 VCC min. 3.15 V VCC max. 5.5 V
Evaluation Boards WPME-CDIP
Evaluation Boards WPME-CDIP
Channels 4 VCC min. 3.15 V VCC max. 5.5 V
Order Code
Data­sheet
Simu­lation
Downloads
Status
VCC min. (V)
VCC max. (V)
Channel Configuration
tPLH, tPHL (ns)
DR (Mbps)
CMTI (kV/µs)
VISO (V (RMS))
Default Output
Product series
Evaluation Boards
Digial Isolator
Samples
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 4/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 4/0
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 3/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 3/1
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 2/2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 2/2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Propagation delay 10 ns
Data Rate 100 Mbps
Common Mode Transient Immunity 150 kV/µs
Isolation Voltage 5000 V (RMS)
Default Output Low 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 4/0
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 4/0
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 4/0 
Default Output Low 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 3/1
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 3/1
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 3/1 
Default Output Low 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 2/2
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Default Output High 
Evaluation Boards
Digial Isolator
WPME-CDIP Capacitive Digital Isolator Powered 3.15 V, 5.5 V, 2/2
Simu­lation
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Operating Supply Voltage Min. 3.15 V
Operating Supply Voltage Max. 5.5 V
Channel Configuration 2/2 
Default Output Low 
Evaluation Boards
Digial Isolator

Additional Information

Preview image of additional information on digital isolators

Digital Isolators are the reliable solution for galvanic isolation of digital signals. They provide a reliable transmission of high-speed signals, prevent ground potential differences and appearance of data communication errors or data corruption, and improve noise immunity.