WR-MPC4 Terminals
EXTENDEDCharacteristics
- Rated Current: 9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Female Crimp Contact
Male Terminal
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Gender | Type | Wire Section | Contact Plating | Packaging | Qty.(pcs) | Manual Crimping Tool | Automatic Crimping Tool | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64900513722 | SPECFemale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit4000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900613722 | SPECFemale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit4000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900713722 | SPECFemale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit5000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900513722DEC | SPECFemale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | –Check availability | ||
![]() | 64900613722DEC | SPECFemale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit | –Check availability | |
![]() | 64900713722DEC | SPECFemale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit | –Check availability | |
![]() | 64910513722 | SPECFemale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit200 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64910613722 | SPECFemale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit200 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64910713722 | SPECFemale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit500 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900313722 | SPECFemale, Low Force Crimp Terminal, 28 to 22 (AWG) | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 28 to 22 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900313722DEC | SPECFemale, Low Force Crimp Terminal, 28 to 22 (AWG) | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 28 to 22 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit – | –Check availability | |
![]() | 64910313722 | SPECFemale, Low Force Crimp Terminal, 28 to 22 (AWG) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 28 to 22 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900213722DEC | SPECFemale, Low Force Crimp Terminal, 24 to 18 (AWG) | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 24 to 18 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit – | –Check availability | |
![]() | 64900213722 | SPECFemale, Low Force Crimp Terminal, 24 to 18 (AWG) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 24 to 18 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64910213722 | SPECFemale, Low Force Crimp Terminal, 24 to 18 (AWG) | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 24 to 18 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900113722 | SPECFemale, Low Force Crimp Terminal, 16 (AWG) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 16 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900113722DEC | SPECFemale, Low Force Crimp Terminal, 16 (AWG) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 16 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit – | –Check availability | |
![]() | 64910113722 | SPECFemale, Low Force Crimp Terminal, 16 (AWG) | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | GenderFemale | TypeLow Force Crimp Terminal | Wire Section 16 (AWG) | Contact PlatingTin over Nickel | – | – | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900813722 | SPECMale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit4000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900913722 | SPECMale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit4000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900013722 | SPECMale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingBig Reel | Packaging Unit5000 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64900813722DEC | SPECMale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | –Check availability | ||
![]() | 64900913722DEC | SPECMale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit | –Check availability | |
![]() | 64900013722DEC | SPECMale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingBag | Packaging Unit100 pcs | Manual Crimping Tool | Automatic Crimping Tool – | Design Kit | –Check availability | |
![]() | 64910813722 | SPECMale, Crimp Terminal, 16 (AWG) 1.31 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 16 (AWG) 1.31 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit200 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64910913722 | SPECMale, Crimp Terminal, 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 18 to 24 (AWG) 0.823 to 0.205 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit200 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability | |
![]() | 64910013722 | SPECMale, Crimp Terminal, 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | GenderMale | TypeCrimp Terminal | Wire Section 22 to 28 (AWG) 0.326 to 0.0810 (mm²) | Contact PlatingTin | PackagingSmall Reel | Packaging Unit500 pcs | Manual Crimping Tool | Automatic Crimping Tool | Design Kit – | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Assortments
Articles from this product series can be found in the following assortments:




















