Characteristics
- Rated Current: 8-9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 4.2 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Female | – | Receptacle Housing | Single | Cable | Bag | 649001 | |
64900211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 649001 | |
649003013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Female | – | Receptacle Housing | Single | Cable | Bag | 612690 649001 | |
64900311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 612690 649001 | |
649004013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Female | – | Receptacle Housing | Single | Cable | Bag | 649001 | |
64900411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 649001 | |
649005013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Female | – | Receptacle Housing | Single | Cable | Bag | 649001 | |
64900511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with Panel Mounting Ears | Plug Housing | Single | Cable/Panel | Bag | 649001 |
Order Code | Datasheet |
---|---|
649002013322 | SPEC |
64900211822 | SPEC |
649003013322 | SPEC |
64900311822 | SPEC |
649004013322 | SPEC |
64900411822 | SPEC |
649005013322 | SPEC |
64900511822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Option | Type | Rows | PCB/Cable/Panel | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: