Characteristics
- Rated Current: 8-9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 4.2 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Pins (pcs) | IR (A) | Gender | Option | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
649002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | Female | – | Receptacle Housing | Single | – | – | Cable | 9.6 | Bag | 649001 | |
64900211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | with Mounting Flanges | Right Angled | Single | THT | 600 | PCB | 19.6 | Tray | 649001 | |
64900211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | – | Vertical | Single | THT | 600 | PCB | 9.6 | Tray | 649001 | |
64900211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | Cable/Panel | – | Bag | 649001 | |
649002127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | 600 | PCB | 9.6 | Tray | 649001 | |
64900219522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | – | Right Angled | Single | THT | 600 | PCB | 9.6 | Tray | 649001 | |
649003013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | Female | – | Receptacle Housing | Single | – | – | Cable | 13.8 | Bag | 612690 649001 | |
64900311022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 9 | Male | with Mounting Flanges | Right Angled | Single | THT | 600 | PCB | 23.8 | Tray | 649001 | |
64900311122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 9 | Male | – | Vertical | Single | THT | 600 | PCB | 13.8 | Tray | 649001 | |
64900311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | – | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | Cable/Panel | – | Bag | 612690 649001 | |
649003121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 9 | Male | with Snap-In Plastic Pegs | Vertical | Single | THT | 600 | PCB | 13.8 | Tray | 649001 | |
649003127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 9 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | 600 | PCB | 13.8 | Tray | 612690 649001 | |
64900319522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 9 | Male | – | Right Angled | Single | THT | 600 | PCB | 13.8 | Tray | 649001 | |
649004013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | Female | – | Receptacle Housing | Single | – | – | Cable | 18 | Bag | 649001 | |
64900411022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Mounting Flanges | Right Angled | Single | THT | 600 | PCB | 28 | Tray | 649001 | |
64900411122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | – | Vertical | Single | THT | 600 | PCB | 18 | Tray | 612690 649001 | |
64900411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | Cable/Panel | – | Bag | 649001 | |
649004121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Snap-In Plastic Pegs | Vertical | Single | THT | 600 | PCB | 18 | Tray | 649001 | |
649004127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | 600 | PCB | 18 | Tray | 649001 | |
64900419522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | – | Right Angled | Single | THT | 600 | PCB | 18 | Tray | 649001 | |
649005013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | Female | – | Receptacle Housing | Single | – | – | Cable | 22.2 | Bag | 649001 | |
64900511022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 8 | Male | with Mounting Flanges | Right Angled | Single | THT | 600 | PCB | 32.2 | Tray | 649001 | |
64900511122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 8 | Male | – | Vertical | Single | THT | 600 | PCB | 22.2 | Tray | 649001 | |
64900511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | – | Male | with Panel Mounting Ears | Plug Housing | Single | – | – | Cable/Panel | – | Bag | 649001 | |
649005121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 8 | Male | with Snap-In Plastic Pegs | Vertical | Single | THT | 600 | PCB | 22.2 | Tray | 649001 | |
649005127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Single | THT | 600 | PCB | 22.2 | Tray | 649001 | |
64900519522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 8 | Male | – | Right Angled | Single | THT | 600 | PCB | 22.2 | Tray | 649001 |
Order Code | Datasheet |
---|---|
649002013322 | SPEC |
64900211022 | SPEC |
64900211122 | SPEC |
64900211822 | SPEC |
649002127222 | SPEC |
64900219522 | SPEC |
649003013322 | SPEC |
64900311022 | SPEC |
64900311122 | SPEC |
64900311822 | SPEC |
649003121732 | SPEC |
649003127222 | SPEC |
64900319522 | SPEC |
649004013322 | SPEC |
64900411022 | SPEC |
64900411122 | SPEC |
64900411822 | SPEC |
649004121732 | SPEC |
649004127222 | SPEC |
64900419522 | SPEC |
649005013322 | SPEC |
64900511022 | SPEC |
64900511122 | SPEC |
64900511822 | SPEC |
649005121732 | SPEC |
649005127222 | SPEC |
64900519522 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | IR (A) | Gender | Option | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: