Characteristics
- Rated Current: 6-9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 4.2 mm
Applications
- Industrial
- Telecommunication
- Home Appliances
Products
All
THT PCB Angled
THT PCB Vertical
Plug Housing
Receptacle Housing
Order Code | Datasheet | Downloads | Status | Pins (pcs) | IR (A) | Gender | Option | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
649002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 5.4 | Bag | 649001 | |
64900221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 15.4 | Tray | 649001 | |
64900221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | – | Vertical | Dual | THT | 600 | PCB | 5.4 | Tray | 649001 | |
64900221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649002221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 9.4 | Tray | 649001 | |
649002227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 5.4 | Tray | 649001 | |
64900229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 9 | Male | – | Right Angled | Dual | THT | 600 | PCB | 5.4 | Tray | 649001 | |
649004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 9.6 | Bag | 649001 | |
64900421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 19.6 | Tray | 612690 649001 | |
64900421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | – | Vertical | Dual | THT | 600 | PCB | 9.6 | Tray | 649001 | |
64900421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649004221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 13.6 | Tray | 649001 | |
649004227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 9.6 | Tray | 649001 | |
64900429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 8 | Male | – | Right Angled | Dual | THT | 600 | PCB | 9.6 | Tray | 649001 | |
649006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 13.8 | Bag | 649001 | |
64900621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 23.8 | Tray | 649001 | |
64900621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | Male | – | Vertical | Dual | THT | 600 | PCB | 13.8 | Tray | 649001 | |
64900621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649006221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 17.8 | Tray | 649001 | |
649006227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 13.8 | Tray | 649001 | |
64900629522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | Male | – | Right Angled | Dual | THT | 600 | PCB | 13.8 | Tray | 649001 | |
649008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 18 | Bag | 649001 | |
64900821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 7 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 28 | Tray | 649001 | |
64900821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 7 | Male | – | Vertical | Dual | THT | 600 | PCB | 18 | Tray | 649001 | |
64900821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649008227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 7 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 18 | Tray | 649001 | |
64900829522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 7 | Male | – | Right Angled | Dual | THT | 600 | PCB | 18 | Tray | 649001 | |
649008221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 7 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 22 | Tray | 649001 | |
649010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 22.2 | Bag | 649001 | |
64901021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 32.2 | Tray | 649001 | |
64901021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | Male | – | Vertical | Dual | THT | 600 | PCB | 22.2 | Tray | 649001 | |
64901021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649010221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 26.2 | Tray | 649001 | |
649010227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 22.2 | Tray | 649001 | |
64901029522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7 | Male | – | Right Angled | Dual | THT | 600 | PCB | 22.2 | Tray | 649001 | |
649012113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 26.4 | Bag | 649001 | |
64901221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 36.4 | Tray | 649001 | |
64901221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 26.4 | Tray | 649001 | |
64901221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649012221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 30.4 | Tray | 649001 | |
649012227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 26.4 | Tray | 649001 | |
64901229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 26.4 | Tray | 649001 | |
649014113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 30.6 | Bag | 649001 | |
64901421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 40.6 | Tray | 649001 | |
64901421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 30.6 | Tray | 649001 | |
64901421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649014221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 34.6 | Tray | 649001 | |
649014227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 30.6 | Tray | 649001 | |
64901429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 30.6 | Tray | 649001 | |
649016113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 34.8 | Bag | 649001 | |
64901621022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 44.8 | Tray | 649001 | |
64901621122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 34.8 | Tray | 649001 | |
64901621822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649016221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 38.8 | Tray | 649001 | |
649016227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 34.8 | Tray | 649001 | |
64901629522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 34.8 | Tray | 649001 | |
649018113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 39 | Bag | 649001 | |
64901821022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 49 | Tray | 649001 | |
64901821122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 39 | Tray | 649001 | |
64901821822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649018221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 43 | Tray | 649001 | |
649018227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 39 | Tray | 649001 | |
64901829522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 39 | Tray | 649001 | |
649020113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 43.2 | Bag | 649001 | |
64902021022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 53.2 | Tray | 649001 | |
64902021122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 43.2 | Tray | 649001 | |
64902021822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | 649001 | |
649020221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 47.2 | Tray | 649001 | |
649020227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 43.2 | Tray | 649001 | |
64902029522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 43.2 | Tray | 649001 | |
649022113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 47.4 | Bag | 649001 | |
64902221022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 57.4 | Tray | 649001 | |
64902221122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 47.4 | Tray | 649001 | |
64902221822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | – | |
649022221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 51.4 | Tray | 649001 | |
649022227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 47.4 | Tray | 649001 | |
64902229522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 47.4 | Tray | 649001 | |
649024113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | – | Female | – | Receptacle Housing | Dual | – | – | Cable | 51.6 | Bag | 649001 | |
64902421022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 6 | Male | with Mounting Flanges | Right Angled | Dual | THT | 600 | PCB | 61.6 | Tray | 649001 | |
64902421122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 6 | Male | – | Vertical | Dual | THT | 600 | PCB | 51.6 | Tray | 649001 | |
64902421822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | – | Male | with Panel Mounting Ears | Plug Housing | Dual | – | – | Cable/Panel | – | Bag | – | |
649024227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 6 | Male | with Snap-In Plastic Pegs | Right Angled | Dual | THT | 600 | PCB | 51.6 | Tray | 649001 | |
649024221732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 6 | Male | with Snap-In Plastic Pegs | Vertical | Dual | THT | 600 | PCB | 55.6 | Tray | 649001 | |
64902429522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 6 | Male | – | Right Angled | Dual | THT | 600 | PCB | 51.6 | Tray | 649001 |
Order Code | Datasheet |
---|---|
649002113322 | SPEC |
64900221022 | SPEC |
64900221122 | SPEC |
64900221822 | SPEC |
649002221732 | SPEC |
649002227222 | SPEC |
64900229522 | SPEC |
649004113322 | SPEC |
64900421022 | SPEC |
64900421122 | SPEC |
64900421822 | SPEC |
649004221732 | SPEC |
649004227222 | SPEC |
64900429522 | SPEC |
649006113322 | SPEC |
64900621022 | SPEC |
64900621122 | SPEC |
64900621822 | SPEC |
649006221732 | SPEC |
649006227222 | SPEC |
64900629522 | SPEC |
649008113322 | SPEC |
64900821022 | SPEC |
64900821122 | SPEC |
64900821822 | SPEC |
649008227222 | SPEC |
64900829522 | SPEC |
649008221732 | SPEC |
649010113322 | SPEC |
64901021022 | SPEC |
64901021122 | SPEC |
64901021822 | SPEC |
649010221732 | SPEC |
649010227222 | SPEC |
64901029522 | SPEC |
649012113322 | SPEC |
64901221022 | SPEC |
64901221122 | SPEC |
64901221822 | SPEC |
649012221732 | SPEC |
649012227222 | SPEC |
64901229522 | SPEC |
649014113322 | SPEC |
64901421022 | SPEC |
64901421122 | SPEC |
64901421822 | SPEC |
649014221732 | SPEC |
649014227222 | SPEC |
64901429522 | SPEC |
649016113322 | SPEC |
64901621022 | SPEC |
64901621122 | SPEC |
64901621822 | SPEC |
649016221732 | SPEC |
649016227222 | SPEC |
64901629522 | SPEC |
649018113322 | SPEC |
64901821022 | SPEC |
64901821122 | SPEC |
64901821822 | SPEC |
649018221732 | SPEC |
649018227222 | SPEC |
64901829522 | SPEC |
649020113322 | SPEC |
64902021022 | SPEC |
64902021122 | SPEC |
64902021822 | SPEC |
649020221732 | SPEC |
649020227222 | SPEC |
64902029522 | SPEC |
649022113322 | SPEC |
64902221022 | SPEC |
64902221122 | SPEC |
64902221822 | SPEC |
649022221732 | SPEC |
649022227222 | SPEC |
64902229522 | SPEC |
649024113322 | SPEC |
64902421022 | SPEC |
64902421122 | SPEC |
64902421822 | SPEC |
649024227222 | SPEC |
649024221732 | SPEC |
64902429522 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | IR (A) | Gender | Option | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: