WR-MPC4 Receptacle & Plug Dual Row
Characteristics
- Rated Current: 6-9 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 4.2 mm
Applications
- Industrial
- Telecommunication
- Home Appliances
Products
All
Plug Housing
Receptacle Housing
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Gender | Variant | Type | PCB/Cable/Panel | Packaging | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 649002113322 | SPEC2, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64900221822 | SPEC2, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649004113322 | SPEC4, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64900421822 | SPEC4, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649006113322 | SPEC6, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64900621822 | SPEC6, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649008113322 | SPEC8, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64900821822 | SPEC8, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649010113322 | SPEC10, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64901021822 | SPEC10, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649012113322 | SPEC12, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64901221822 | SPEC12, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649014113322 | SPEC14, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64901421822 | SPEC14, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649016113322 | SPEC16, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64901621822 | SPEC16, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649018113322 | SPEC18, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64901821822 | SPEC18, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649020113322 | SPEC20, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64902021822 | SPEC20, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit | –Check availability | |
![]() | 649022113322 | SPEC22, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64902221822 | SPEC22, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit – | –Check availability | |
![]() | 649024113322 | SPEC24, Female, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | GenderFemale | – | TypeReceptacle Housing | PCB/Cable/PanelCable | PackagingBag | Design Kit | –Check availability | |
![]() | 64902421822 | SPEC24, Male, with Panel Mounting Ears | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | GenderMale | Variantwith Panel Mounting Ears | TypePlug Housing | PCB/Cable/PanelCable/Panel | PackagingBag | Design Kit – | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Mates with
Assortments
Articles from this product series can be found in the following assortments:




























