Characteristics
- Operating Temperature: -20 °C up to +80 °C
- Durability: 25 Mating cycles
- Solid Wire Section (AWG): 20 (AWG); 24 (AWG)
- Insulator Color: Black UL1007
Applications
- Industrial
- Home Appliances
- Telecommunication
Application Notes
Products
All
Male
Female
Female Low Force
Order Code | Datasheet | Downloads | Status | Gender | Option | Stranded Wire Section (AWG) | L (mm) | PCB/Cable/Panel | Type | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
662162120030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | – | 20 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662362320030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | 20 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662100124015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | – | 24 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
662300124015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | 24 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
662662626030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | 26 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662600130015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | Low Force | 30 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
662462426030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | – | 26 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662400130015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Female | – | 30 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
662262220030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Male | – | 20 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662200124015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Male | – | 24 (AWG) | 150 | Cable | Pre-crimped Cable | Bag | |
662562526030 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Male | – | 26 (AWG) | 300 | Cable | Pre-crimped Cable | Bag | |
662500130015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Male | – | 30 (AWG) | 150 | Cable | Pre-crimped Cable | Bag |
Order Code | Datasheet |
---|---|
662162120030 | SPEC |
662362320030 | SPEC |
662100124015 | SPEC |
662300124015 | SPEC |
662662626030 | SPEC |
662600130015 | SPEC |
662462426030 | SPEC |
662400130015 | SPEC |
662262220030 | SPEC |
662200124015 | SPEC |
662562526030 | SPEC |
662500130015 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Option | Stranded Wire Section (AWG) | L (mm) | PCB/Cable/Panel | Type | Packaging | Samples |
---|