WR-BHD 2.54 mm Cable Side
| Size | Dimensions | |
|---|---|---|
IDC | ||
Transition |
Characteristics
- Working Voltage: 250 V
- Operating Temperature : -40°C up to 105°C
- UL approval: E323964
- UL94-V0
Applications
- Industrial
- Production lines
Products
All
IDC
Transition
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | Version | L(mm) | IR(A) | Operating Temperature | Packaging | IDC Tool | Design Kit | Mates with | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61200622323 | SPEC6, –, 13.07 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | – | Length13.07 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61200623021 | SPEC6, With Strain relief, 12.3 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | VersionWith Strain relief | Length12.3 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit – | –Check availability | ||
![]() | 61200822323 | SPEC8, –, 15.61 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | – | Length15.61 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit – | Mates with – | –Check availability | |
![]() | 61200823021 | SPEC8, With Strain relief, 14.84 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | VersionWith Strain relief | Length14.84 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61201022323 | SPEC10, –, 18.15 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | – | Length18.15 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Mates with – | –Check availability | ||
![]() | 61201023021 | SPEC10, With Strain relief, 17.38 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | VersionWith Strain relief | Length17.38 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | –Check availability | |||
![]() | 61201422323 | SPEC14, –, 23.23 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | – | Length23.23 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61201423021 | SPEC14, With Strain relief, 22.46 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | VersionWith Strain relief | Length22.46 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61201622323 | SPEC16, –, 25.77 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | – | Length25.77 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61201623021 | SPEC16, With Strain relief, 25 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | VersionWith Strain relief | Length25 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61202022323 | SPEC20, –, 30.85 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | – | Length30.85 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61202023021 | SPEC20, With Strain relief, 30.08 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | VersionWith Strain relief | Length30.08 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61202423021 | SPEC24, With Strain relief, 35.16 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | VersionWith Strain relief | Length35.16 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit – | –Check availability | ||
![]() | 61202622323 | SPEC26, –, 38.47 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | – | Length38.47 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61202623021 | SPEC26, With Strain relief, 37.7 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | VersionWith Strain relief | Length37.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61203422323 | SPEC34, –, 48.63 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | – | Length48.63 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61203423021 | SPEC34, With Strain relief, 47.86 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | VersionWith Strain relief | Length47.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61204022323 | SPEC40, –, 56.25 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | – | Length56.25 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61204023021 | SPEC40, With Strain relief, 55.48 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | VersionWith Strain relief | Length55.48 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61205022323 | SPEC50, –, 68.95 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | – | Length68.95 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | Mates with – | –Check availability | |
![]() | 61205023021 | SPEC50, With Strain relief, 68.18 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | VersionWith Strain relief | Length68.18 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit | –Check availability | ||
![]() | 61206023021 | SPEC60, With Strain relief, 80.88 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | VersionWith Strain relief | Length80.88 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit – | –Check availability | ||
![]() | 61206423021 | SPEC64, With Strain relief, 85.96 mm | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins64 | VersionWith Strain relief | Length85.96 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTray | IDC Tool | Design Kit – | Mates with | –Check availability |
Availability Forecast
WE item number: –
VPE–
Lead time– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.
Use with
Assortments
Articles from this product series can be found in the following assortments:







