WR-BHD 1.27 mm Male
| Size | Dimensions | |
|---|---|---|
THT Straight | ||
THT Angled | ||
SMT Straight |
Characteristics
- Rated current: 1 A
- Working Voltage: 50 V
- Operating Temperature : -40°C up to 105 °C
- UL approval: E323964
- UL94-V0
Applications
- Industrial
- Production lines
Products
All
THT Straight
THT Angled
SMT Straight
Filter by
show in
article in 3 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Pins | L(mm) | IR(A) | Operating Temperature | Packaging | Mates with | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62701021621 | SPEC10, 12.7 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701021721 | SPEC10, 12.7 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701020621 | SPEC10, 12.7 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62731020621 | SPEC10, 12.7 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length12.7 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62701221621 | SPEC12, 13.97 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit | –Check availability | |
![]() | 62701221721 | SPEC12, 13.97 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701220621 | SPEC12, 13.97 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit | –Check availability | |
![]() | 62731220621 | SPEC12, 13.97 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Length13.97 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62701421621 | SPEC14, 15.24 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701421721 | SPEC14, 15.24 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701420621 | SPEC14, 15.24 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62731420621 | SPEC14, 15.24 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length15.24 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62701621621 | SPEC16, 16.51 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701621721 | SPEC16, 16.51 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62701620621 | SPEC16, 16.51 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62731620621 | SPEC16, 16.51 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16.51 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62702021621 | SPEC20, 19.05 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702021721 | SPEC20, 19.05 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702020621 | SPEC20, 19.05 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62732020621 | SPEC20, 19.05 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length19.05 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62702421621 | SPEC24, 21.59 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702421721 | SPEC24, 21.59 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702420621 | SPEC24, 21.59 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62732420621 | SPEC24, 21.59 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length21.59 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62702621621 | SPEC26, 22.86 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702621721 | SPEC26, 22.86 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62702620621 | SPEC26, 22.86 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62732620621 | SPEC26, 22.86 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length22.86 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62703021621 | SPEC30, 25.4 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62703021721 | SPEC30, 25.4 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62703020621 | SPEC30, 25.4 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62733020621 | SPEC30, 25.4 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Length25.4 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62703421621 | SPEC34, 27.94 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62703421721 | SPEC34, 27.94 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62703420621 | SPEC34, 27.94 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62733420621 | SPEC34, 27.94 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length27.94 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62704021621 | SPEC40, 31.75 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | –Check availability | |
![]() | 62704021721 | SPEC40, 31.75 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | –Check availability | |
![]() | 62704020621 | SPEC40, 31.75 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with – | Design Kit – | –Check availability | |
![]() | 62734020621 | SPEC40, 31.75 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length31.75 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with – | Design Kit – | –Check availability | |
![]() | 62704421621 | SPEC44, 34.29 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62704421721 | SPEC44, 34.29 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62704420621 | SPEC44, 34.29 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62734420621 | SPEC44, 34.29 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins44 | Length34.29 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62705021621 | SPEC50, 38.1 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62705021721 | SPEC50, 38.1 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62705020621 | SPEC50, 38.1 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62735020621 | SPEC50, 38.1 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length38.1 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability | |
![]() | 62706021621 | SPEC60, 44.45 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62706021721 | SPEC60, 44.45 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTube | Mates with | Design Kit – | –Check availability | |
![]() | 62736020621 | SPEC60, 44.45 mm, 1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Pins60 | Length44.45 mm | Rated Current1 A | Operating Temperature -40 °C up to +105 °C | PackagingTape and Reel with Cap | Mates with | Design Kit – | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:




