WSEN-TIDS Temperature Sensor IC & EV-Kits

Characteristics

Applications

  • Power system monitoring
  • PCB thermal monitoring
  • HVAC
  • Cold Chain Monitoring
  • Environmental monitoring
  • White goods
  • Industrial controls
  • Wearables
  • Smart metering

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
WSEN-TIDS
EV-Kits
Arduino
FeatherWing
Filter article data
Filter by
 show   article  in  4 product lines
 article  in  4 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Min. Operating Temperature (°C)
Max. Operating Temperature (°C)
TACC_TOT
Samples
2521020222591
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for temperature sensor IC 
2501000201291
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor FeatherWing 
2501000101291
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor Shield for Arduino 
2521020222501
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description WSEN-TIDS 
Min. Operating Temperature -40 °C
Max. Operating Temperature 125 °C
Total accuracy [typ.] ±0.7 °C 

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Find more information in the Sensor SDK Manual.


More information

Block Diagram

Block Diagram

Content TIDS Accuracy

Accuracy

 Content TIDS Linearity

Linearity

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

MEMS based sensors from Würth Elektronik

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

Würth Elektronik Webinar: Digital silicon-based temperature sensors for industrial applications