WSEN-PDMS Differential Pressure Sensor & EV-Kits
NEW3 to 5.5 V | I²C, SPI & Analog | 16-bits ADC
Characteristics
- MEMS based piezo-resistive sensing principle
- Very high accuracy (up to ±0.25 % FSS tolerance)
- Different transfer functions from ±1 kPa to 1000 kPa
- Fully calibrated 16 bit digital & 16 bit analog pressure output
- Embedded temperature sensor
- Analog, I²C & SPI communication interface
- CRC protected data readout
- Temperature range: -25 °C up to +85 °C
- Sensor Software Development Kit
- STM32 libraries via GitHub
- Individualization
- Additional individualization is also possible. Please contact our technical support for further details.
Applications
- HVAC
- Filter monitoring
- Gas leak detection
- Inhalers
- Fume hood
Products
|
Order Code
|
Datasheet
|
Manual
|
Downloads
|
Status
|
Description
|
PRANGE min
(kPa)
|
PRANGE max
(kPa)
|
ACCP_TOT
|
VDD min
(V)
|
VDD max
(V)
|
Samples
|
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
2513130810105
|
Differential pressure sensor with horizontal-barbed nozzles, -1 kPa, 1 kPa |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
Differential pressure sensor with horizontal-barbed nozzles
|
Measurement range [min.]
-1 kPa
|
Measurement range [max.]
1 kPa
|
Total accuracy [typ.]
± 0.75 %FSS
|
Operating supply voltage [min.]
3 V
|
Operating supply voltage [max.]
5.5 V
|
|
|
|
2513130810195
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
EV-Board for pressure range: -1 to 1 kPa; Vertical-straight Nozzles
|
–
|
–
|
–
|
–
|
–
|
|
|||
|
2513130810205
|
Differential pressure sensor with horizontal-barbed nozzles, -10 kPa, 10 kPa |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
Differential pressure sensor with horizontal-barbed nozzles
|
Measurement range [min.]
-10 kPa
|
Measurement range [max.]
10 kPa
|
Total accuracy [typ.]
± 0.75 %FSS
|
Operating supply voltage [min.]
3 V
|
Operating supply voltage [max.]
5.5 V
|
|
|
|
2513130810295
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
EV-Board for pressure range: -10 to 10 kPa; Vertical-straight Nozzles
|
–
|
–
|
–
|
–
|
–
|
|
|||
|
2513130810305
|
Differential pressure sensor with vertical-straight nozzles, 0 kPa, 100 kPa |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
Differential pressure sensor with vertical-straight nozzles
|
Measurement range [min.]
0 kPa
|
Measurement range [max.]
100 kPa
|
Total accuracy [typ.]
± 0.25 %FSS
|
Operating supply voltage [min.]
3 V
|
Operating supply voltage [max.]
5.5 V
|
|
|
|
2513130810395
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
EV-Board for pressure range: 0 to 100 kPa; Vertical-straight Nozzles
|
–
|
–
|
–
|
–
|
–
|
|
|||
|
2513130810405
|
Differential pressure sensor with vertical-straight nozzles, -100 kPa, 1000 kPa |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
Differential pressure sensor with vertical-straight nozzles
|
Measurement range [min.]
-100 kPa
|
Measurement range [max.]
1000 kPa
|
Total accuracy [typ.]
± 0.25 %FSS
|
Operating supply voltage [min.]
3 V
|
Operating supply voltage [max.]
5.5 V
|
|
|
|
2513130810495
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
EV-Board for pressure range: -100 to 1000 kPa; Vertical-straight Nozzles
|
–
|
–
|
–
|
–
|
–
|
|
|||
|
2513130835205
|
Differential pressure sensor with horizontal-barbed nozzles, -35 kPa, 35 kPa |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
Differential pressure sensor with horizontal-barbed nozzles
|
Measurement range [min.]
-35 kPa
|
Measurement range [max.]
35 kPa
|
Total accuracy [typ.]
± 0.25 %FSS
|
Operating supply voltage [min.]
3 V
|
Operating supply voltage [max.]
5.5 V
|
|
|
|
2513130835295
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Description
EV-Board for pressure range: -35 to 35 kPa; Vertical-straight Nozzles
|
–
|
–
|
–
|
–
|
–
|
|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Videos
Predictive maintenance in HVAC systems using differential pressure sensors
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration
Videos
Let Us Take Pressure Off You – Differential Pressure Sensors for Industrial Appplications
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
