WSEN-ISDS 6 Axis IMU (Inertial Measurement Unit) & EV-Kits
3-Axis Acceleration Sensor and 3-axis Gyroscope Sensor
| Size | Dimensions | |
|---|---|---|
|
WSEN-ISDS
|
|
|
|
EV-Kits
|
|
Characteristics
- MEMS based capacitive sensing principle
- Application specific functionality: Free-fall, wake-up, tap, activity, motion, tilt and orientation detection
- Fully calibrated 16 bit output
- Acceleration full scale: ±2 g, ±4 g, ±8 g, ±16 g
- Gyroscope full scale: ±125 dps, ±250 dps, ±500 dps, ±1000 dps, ±2000 dps
- Output data rate: 6.6 kHz
- Embedded temperature sensor
- Temperature range: -40 °C up to +85 °C
- I²C and SPI digital communication interface
- Sensor Software Development Kit
- Sensor Arduino Libraries via GitHub
Applications
- Localization and navigation
- Industrial tools and equipment
- Stabilization of antenna and platform
- Industrial IoT and connected devices
- Robotics, drones and automation
Products
|
Order Code
|
Datasheet
|
Manual
|
Downloads
|
Status
|
Description
|
aRANGE
|
RESa
(bits)
|
gRANGE
|
RESg
(bits)
|
ODR
(Hz)
|
ODR
(Hz)
|
TRANGE
(°C)
|
TRANGE
(°C)
|
Packaging
|
Samples
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
2536030320091
|
Downloads
–
|
Status
Active
i
| Production is active. Expected lifetime: >10 years.
|
Description
EV-Board for WSEN-ISDS 6 axis IMU sensor
|
–
|
–
|
–
|
–
|
–
|
–
|
–
|
–
|
–
|
|
||
|
2536030320001
|
Status
Active
i
| Production is active. Expected lifetime: >10 years.
|
Description
WSEN-ISDS
|
±2/ ±4/ ±8/ ±16 g
|
Resolution [typ.]
16 bits
|
Gyroscope range [typ.]
±125/±250/±500/±1000/±2000 dps
|
Resolution [typ.]
16 bits
|
Output data rate [min.]
1.6 Hz
|
Output data rate [max.]
6664 Hz
|
Measurement range [min.]
-40 °C
|
Measurement range [max.]
85 °C
|
Packaging
7'' Reel
|
|
|||
|
25360303200011
|
Downloads
5 files
|
Status
Active
i
| Production is active. Expected lifetime: >10 years.
|
Description
WSEN-ISDS
|
±2/ ±4/ ±8/ ±16 g
|
Resolution [typ.]
16 bits
|
Gyroscope range [typ.]
±125/±250/±500/±1000/±2000 dps
|
Resolution [typ.]
16 bits
|
Output data rate [min.]
1.6 Hz
|
Output data rate [max.]
6664 Hz
|
Measurement range [min.]
-40 °C
|
Measurement range [max.]
85 °C
|
Packaging
13'' Reel
|
|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Videos
Increase the senses with our 6 axis MEMS IMU Sensor
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors