WSEN-HIDS Humidity Sensor with integrated Temperature Sensor & EV-Kits

EXTENDED
WSEN-HIDS Humidity Sensor with integrated Temperature Sensor & EV-Kits

Characteristics

  • MEMS based capacitive sensing principle
  • Relative humidity range: 0 to 100%
  • Humidity accuracy: ±1.8% rH, 20 to 80% relative humidity
  • Embedded analog to digital converter
  • I²C communication interface
  • Operating temperature range: -40 °C to 125 °C
  • Temperature accuracy: ±0.2 °C, 0 °C to 60 °C
  • Supply voltage: 1.08 to 3.6 V
  • Sensor Software Development Kit

Applications

  • HVAC systems
  • Home and building automation
  • Smart farming
  • Data loggers
  • Air conditioners
  • Refrigerators

Downloads of our WSEN-HIDS EOL articles
Here you can download the datasheet, manual and product downloads of our old WSEN-HIDS article numbers 2525020210001 and 25250202100011
Download ZIP now

Products

All
WSEN-HIDS
WSEN-ACCE
EV-Kits
FeatherWing
Filter article data
Filter by
 show   article  in  4 product lines
 article  in  4 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
HRANGE (% rH)
HRANGE (% rH)
HACC
TRANGE (°C)
TRANGE (°C)
TACC_ABS
VDD min (V)
VDD max (V)
Packaging
Samples
2525020210092
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board for Humidity Sensor 
2525020210093
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Board for Humidity Sensor with protection cap 
2500060600000
Protection cap for WSEN-HIDS, –, –
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Protection cap for WSEN-HIDS 
2501000201291
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor FeatherWing 
2525020210002
WSEN-HIDS, 0 % rH, 100 % rH
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description WSEN-HIDS 
Measurement range [min.] 0 % rH
Measurement range [max.] 100 % rH
Accuracy [typ.] ±1,8 %rH 
Measurement range [min.] -40 °C
Measurement range [max.] 125 °C
Absolute Accuracy [typ.] ±0,2 °C 
Operating supply voltage [min.] 1.08 V
Operating supply voltage [max.] 3.6 V
Packaging 7'' Plastic Reel 

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

MEMS based sensors from Würth Elektronik

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

Würth Elektronik Webinar: Everything you need to know about sensing humidity in the atmosphere