General Information | |
---|---|
Pitch | 5.7 mm |
Rows | Dual |
Type | Right Angled |
Operating Temperature | -40 °C up to +105 °C |
Durability | 25 Mating cycles |
Certification | |
---|---|
REACh Approval | Conform or declared [(EC)1907/2006] |
RoHS Approval | Compliant [2011/65/EU&2015/863] |
UL Approval | E323964 |
Glow Wire Approval | Conform [IEC 60335-1] |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Pin Material | Copper Alloy |
Pin Plating | Tin over Nickel |
Packaging Properties | |
---|---|
Packaging | Tray |
Electrical Properties | |
---|---|
IR | 26 A |
Working Voltage | 600 V (AC) |
Withstanding Voltage | 2200 V (AC) |
Contact Resistance | 2 mΩ |
Products
Order Code | Datasheet | Downloads | Polarity | Pitch (mm) | Gender | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
657002240101 | SPEC | 6 files | 2 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | |
657004240101 | SPEC | 6 files | 4 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | |
657006240101 | SPEC | 6 files | 6 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | |
657008240101 | SPEC | 6 files | 8 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | |
657010240101 | SPEC | 6 files | 10 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray | |
657012240101 | SPEC | 6 files | 12 | 5.7 | Male | Right Angled | Dual | 26 | 600 | 2 | Tin over Nickel | Tray |
Order Code | Datasheet |
---|---|
657002240101 | SPEC |
657004240101 | SPEC |
657006240101 | SPEC |
657008240101 | SPEC |
657010240101 | SPEC |
657012240101 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Polarity | Pitch (mm) | Gender | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Samples |
---|