Size | Dimensions | Mount | ||
---|---|---|---|---|
NEW | Micro SIM | SMT | ||
NEW | Mini SIM | - | ||
NEW | Nano SIM | - | ||
NEW | Micro SD | SMT | ||
NEW | SD | - | ||
NEW | SD 4.0 | SMT | ||
NEW | SD-Short | - | ||
NEW | Compact Flash | - |
Products
All
Micro SIM
Mini SIM
Nano SIM
Micro SD
SD
SD 4.0
SD-Short
Compact Flash
Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 693071030811 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Micro SD | 8 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 30 | – | |
![]() | 693071020811 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Micro SD | 8 | Socket | Push & Push | SMT | -40 °C up to +85 °C | 30 | – | |
![]() | 693021020811 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Micro SIM | 8 | Receptacle | Push & Push | SMT | -20 °C up to +70 °C | 50 | 612690 | |
![]() | 693161011911 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SD 4.0 | 19 | Socket | Push & Pull | SMT | -20 °C up to +60 °C | 10 | 612690 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Pins (pcs) | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: