OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCircular ConnectorsProduct sub-seriesM12 ATypePanel ReceptaclesTypePanel WiresProduct seriesWR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Rear Nut PG9

WR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Rear Nut PG9

WR-CIRCM12 Screw Mating Panel & Wires Connector Male Metal Rear Nut PG9
General Information
Durability100 Mating cycles
Ingress Protection CodeIP68
Operating Temperature-40 °C up to +90 °C
GenderMale
Packaging Properties
PackagingTray
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Electrical Properties
IR2 A; 5 A
Working Voltage30 V; 60 V; 250 V
Withstanding Voltage650 V (AC); 1000 V (AC); 1400 V (AC)
Contact Resistance Initial10 mΩ
RISO100 MΩ

Products

Order Code Data­sheet Man­ual DownloadsPolarityGenderIR
(A)
Working Voltage
(V)
Withstanding Voltage
(V (AC))
Packaging Samples
643352100605SPEC
PDF3 files 5 Male 5 60 1000 Tray
643352100608SPEC
PDF3 files 8 Male 2 30 650 Tray
643352100604SPEC
PDF3 files 4 Male 5 250 1400 Tray
Order Code Data­sheet
643352100605SPEC
643352100608SPEC
643352100604SPEC
Samples
Order Code Data­sheet Man­ual DownloadsPolarityGenderIR
(A)
Working Voltage
(V)
Withstanding Voltage
(V (AC))
Packaging Samples