General Information | |
---|---|
Durability | 100 Mating cycles |
Operating Temperature | -40 °C up to +90 °C |
Gender | Female |
Coding | A |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Electrical Properties | |
---|---|
IR | 2 A; 5 A |
Working Voltage | 30 V; 60 V; 250 V |
Withstanding Voltage | 650 V; 1000 V; 1400 V |
RISO | 100 MΩ |
Products
Order Code | Datasheet | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V) | Samples |
---|---|---|---|---|---|---|---|---|---|
643462100404 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4 | Female | 5 | 250 | 1400 | |
643462100405 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5 | Female | 5 | 60 | 1000 | |
643462100408 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8 | Female | 2 | 30 | 650 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Gender | IR (A) | Working Voltage (V) | Withstanding Voltage (V) | Samples |
---|