Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Center Contact Material | Beryllium Copper |
Center Contact Plating | Gold, min. 0.076µm over Nickel |
Body Material | Brass |
Body Plating | Gold, min. 0.076µm over Nickel |
General Information | |
---|---|
Operating Temperature | -65 °C up to +165 °C |
Electrical Properties | |
---|---|
f | DC~6 GHz |