WL-TIRC THT Infrared Round Color

WL-TIRC THT Infrared Round Color
WL-TIRC THT Infrared Round Color
SizeDimen­sionsMount
3 mm
THT
5 mm
THT

Characteristics

  • Infrared emitter
  • Very high radiant intensity
  • Standard sizes 3 mm and 5 mm
  • Fast switching

Applications

  • Sensor technology
  • Distance measurement
  • Remote control
  • Smoke detectors
  • Data transmission

Products

All
3 mm
5 mm
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
VF typ.(V)
2θ50% typ.(°)
Chip Technology
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
15400385F3590
SPEC850 nm, 845.0, 60 mW/sr
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]60 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability
15400585F3590
SPEC850 nm, 845.0, 85 mW/sr
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]85 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability
15400394F3590
SPEC940 nm, 940.0, 30 mW/sr
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]30 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability
15400594F3590
SPEC940 nm, 940.0, 30 mW/sr
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]30 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]30 °
Chip TechnologyAlGaAs 
–Check availability

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics