WL-TDRW THT Photodiode Round Waterclear
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
3 mm - without stopper | 3 | 3.85 | 5.3 | THT | ||
5 mm - without stopper | 5.8 | 5 | 8.7 | THT |
Characteristics
- Standard THT 5mm package size
- High reliability
- Detector for visible and infrared light
- Fast switching times
- Low power consumption
- High sensitivity
Applications
- Touch screen
- Cleaning roboter
- Remote controller
- Optoelectronic switch
- Video camera
- Security systems
Products
All
3 mm - without stopper
5 mm - without stopper
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | λPeak typ.(nm) | λmin.(nm) | λmax.(nm) | IP typ.(µA) | ID max.(nA) | 2θ50% typ.(°) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
1540051EA3590 | 940 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]28 µA | Dark Current [max.]30 nA | Viewing Angle Phi 0° [typ.]35 ° | ||
1540031EA4590 | 940 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]40 µA | Dark Current [max.]100 nA | Viewing Angle Phi 0° [typ.]45 ° |
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos