OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familySignal LEDsTypeChip LED Reverse MountProduct seriesWL-SMRD SMT Mono-color Reverse Mount Diffused

WL-SMRD SMT Mono-color Reverse Mount Diffused

WL-SMRD SMT Mono-color Reverse Mount Diffused
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1205 3.2 1.2 1.1 SMT

Characteristics

  • Small size & thin body for space saving
  • Ideal for narrow space applications
  • Wide viewing angle
  • Low power consumption
  • Industry standard footprint
  • Small package for exceptional brightness
  • Compatible with automatic placement machine
  • Diffused lens

Applications

  • Front panel indicators
  • LCD backlighting
  • Keypad backlighting
  • Push button backlighting
  • Symbol and switch backlighting
  • General lighting

Products

1205
Order Code Data­sheet Simu­lation DownloadsλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
DemoboardDesign Kit Samples
156125BS57000SPEC
6 files 470 Blue 465 80 3.2 InGaN 1609999003
150156
156125GS57000SPEC
6 files 525 Green 520 200 3.3 InGaN 1609999003
150156
156125VS57000SPEC
6 files 573 Bright Green 575 40 2 AlInGaP 1609999003
150156
156125YS57000SPEC
6 files 589 Yellow 591 70 2 AlInGaP 1609999003
150156
156125RS57000SPEC
6 files 624 Red 632 110 2 AlInGaP 1609999003
150156
Order Code Data­sheet Simu­lation
156125BS57000SPEC
156125GS57000SPEC
156125VS57000SPEC
156125YS57000SPEC
156125RS57000SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
DemoboardDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: SMT LED techniques from the professional - 'the reverse mount'