WL-SMCW SMT Mono-color Chip LED Waterclear

WL-SMCW SMT Mono-color Chip LED Waterclear
WL-SMCW SMT Mono-color Chip LED Waterclear
SizeDimen­sions
0603

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Smallest SMT LED package for exceptional brightness
  • Top view LED
  • Wide viewing angle
  • Better solder ability
  • Heat dissipation

Applications

  • Backlight for mobile and portable device keypads
  • Indoor and outdoor message boards
  • Flat backlight for LCDs, switches and symbols
  • Display for industrial control systems and traffic
  • Miniaturized color effects
  • Pedestrian mark
  • Optical indicators
  • Tabular backlight: LCD, telephone key-press, power-switch, display board
  • Indoor displays
  • Signals
  • Identifiers
  • Backlight for automobile DVD
  • LED General lighting
  • Toys

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Emitting Color
cx typ.
cy typ.
IV typ.(mcd)
VF typ.(V)
Chip Technology
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SMCW SMT Mono-color Chip LED Waterclear
150060WS75000
SPECWhite, 0.3, 0.3
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorWhite 
Chromaticity Coordinate X [typ.]0.3 
Chromaticity Coordinate Y [typ.]0.3 
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2.8 V
Chip TechnologyInGaN 
–Check availability