Characteristics

  • Robust antenna (IP65)
  • 868 up to 928 MHz
  • ¼ Lambda dipole antenna
  • SMA/m connection
  • -40°C up to 85°C

Applications

  • 868 to 928 MHz applications
  • Industrial applications
  • Long range applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak (dBi)
H (mm)
Ø D (mm)
m (g)
Z (Ω)
Samples
2600130083
Hydra-I, 915 MHz, 2.5
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Hydra-I 
Frequency 915  MHz
VSWR 2.5 
Peak Gain 0.9 dBi
Height 179 mm
Diameter 10 mm
Weight 14.3 g
Impedance 50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio